pH Meters

Whether you need a benchtop pH meter for use in a lab or a hand-held pH meter with real-time da...
[+]
2 Products found
thumbnail

This product is no longer available. Please see LV40-50 as a possible altern...

Read More

This product has variations available for quick shipping.

Product Number Range Resolution Accuracy Value Cable Length Additional Option
PHH-5012
$59.74
23  In Stock
0 to 14.0 pH
0.02 pH
±0.01 pH @ 25°C
Not Applicable
Standard
thumbnail

The PHB23 is has a non-volatile memory (E2PROM), that stores your set-up values. Even under a loss of power condition your records are maintained. The menus are self-explana...

Read More
Product Number Range Resolution
PHB23
$955.00
8  In Stock
pH -2 to 20 pH mV ±1999 mV Temperature -20 to 120°C (-4 to 248°F)
pH 0.1/0.01/0.001 pH mV 1/0.1 mV Temperature 0.1°C (0.1°F)
en-US
en
Save Configuration