Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

pHact pH Sensors with Built-in Differential Preamplifier and ATC

Item# PHE-9150-15

pHact pH Sensors with Built-in Differential Preamplifier and ATC PHE-9150-15 PHE-9150-15
  • Built-In Differential Preamplifier
  • Automatic Temperature Compensation
  • High Temperature
  • Low Maintenance


  • Accuracy Value ±0.1% over full range
  • impedance Less than1 MΩ @ 25°C (76°F)
  • Response time 95% of reading in 10 seconds
  • Sodium Error Less than 0.05 pH in 0.1 molar Na+ ion @ 12.8 pH
  • Wetted Materials PPS
The pHACT is a Fast Acting pH Sensor, with a built-in differential amplifier and 100Ω Platinum RTD Automatic Temperature Compensation sensor that provides a compensated output compatible with any pH meter. It is an ideal solution for ground loop problems, since it has a built-in solution ground and low impedance output, making the pHACT immune to noise. The PPS molded body has a high chemical resistance. The PHE-9150 series uses a High pH glass formulation, the perfect choice for extreme pH applications, with a triple PTFE junction reference cell. Coupled with the novel Plunger electrode design, this sensor assures low maintenance in most applications. The PHE-9151 is manufactured for low viscosity and in-line use, with a 3 /4 ' or 1' MNPT. It is ideal for the pulp and paper industry, as well as electroplating and petro-chemical applications. The PHE-9153 has 0.5' (12mm) insertion length, while PHE-9151 has 2.3' (59mm) for use in large pipes. PHE-9150/52 are manufactured in such a way that can be used in-line or submersible applications, with a 3 /4 " or 1' MNPT. While the PHE-9150 has only 0.9' (23mm) insertion length, the PHE-9152 offers 2.3' (59mm), to be able to reach into large diameter pipes, or tanks.

For complete product specifications see the Related Links section at the bottom of this page.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Calibration buffer solution pH 10
$19.47
0 In Stock
pH 10 buffer solution, 4L (1 gal)
$48.62
0 In Stock
PH 7 buffer solution 500 ml (1 pt)
$18.43
0 In Stock
pH 4 buffer solutions 4L (1 gal)
$46.03
0 In Stock
PH 4 buffer solution 500 ml (1 pt)
$18.43
0 In Stock
pH 7 buffer solution, 4L (1 gal)
$46.03
0 In Stock
De-ionized water 500 ml (1 pt)
$22.99
7 In Stock
De-ionized water, 4L (1 gal)
$54.46
11 In Stock
20 single use foil packets of de-ionized water
$49.41
0 In Stock
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
$49.41
11 In Stock
en-US
en
Save Configuration