Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Refractometers

$120.47

Item# RFH401


Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
Handheld Refractometers RFH401 RFH401
  • Metal body Refractometer
  • Rubber hand grip blocks hand heat
  • Calibration screen
  • Cushioned rubber eyepiece

RFH401 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Brix Range
Resolution
Scale


  • Hand Grip Material Rubber
  • Body Material Metal
  • Measurement Type Liquid Concentration
  • Measurement Units %
  • Media Type Salinity
The HHB4Rseries has been discontinued. Please contact our Flow Engineering Department.

OMEGA’s RFH Series of refractometers are instruments that determine the concentration of an aqueous solution by measuring its refractive index. All waterbased solutions can make light bend. The bending of light increases at a rate proportional to the increasing solution concentration. The handheld refractometer is a precise optical instrument. It is small, light, needs only a few drops of solution to take a measurement and is very user friendly. Refractometers are used throughout the food, agriculture, chemical, and manufacturing industries. Our analog and digital refractometers are among the finest optical instruments in the world. We offer a complete line of refractometers that are suitable for all applications: Brix (Brix Scale = number of grams of cane sugar dissolved in 100 ml of distilled water), alcohol, propylene glycol, protein in serum, salinity, specific gravity, industrial fluids, refractive index (nD), along with many other scales that provide the user with limitless flexibility.
The RFH101 thru RFH107 and the RFH112 thru RFH114 are ideal for monitoring sugar concentrations in foods and beverages. Some common applications are controlling ripeness of fruit in the field and measuring fruit juices, wine, honey, soft drinks, and industrial fluids. The RFH200 Series is ideal for the measurement of salinity, saltwater, and brine, and for food processing and canning applications.
The specialty refractometers have a wide range of applications, from ethylene and propylene glycol to proteins.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How to use the three scales of the model refractometer RFH 107 of 0 to 90%? For what each an suits?

Asked by: welllikan
Thank you for your inquiry. Please e-mail our Flow Engineers at flow@omega.com and they'll be able to help you with this.
Answered by: AS Engineer
Date published: 2020-03-25
  • y_2024, m_4, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RFH401, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration