text.skipToContent text.skipToNavigation

Individual Soil Test Kits

$82.62

Item# ITK-1067

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $82.62
5-9 $78.49
10-24 $76.84
25-49 $73.53
50-99 $71.88
100-199 $70.23
200+ $68.85

In stock

Lead Time ( If not in Stock): 3 weeks

Individual Soil Test Kits ITK-1067 ITK-1067
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Ideal for Quick Checks in the Field
  • Test for Single Parameters

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type


Product Specs

INDIVIDUAL TEXTURE TEST KITS
In addition to the combination outfits for agricultural and turf soils, a selection of single parameter test kits is available for soil nutrients that may be of particular interest or a problem to the grower.

All OMEGA™ soil test kits measure the portion of soil nutrients available for the plant to use. Since extraction not complete, the amount that is measured is relative and is dependent on the extraction procedure. Pounds per acre represents the number of pounds of soil in an acre down to the depth of 6-7 inches, and is = 2,000,000 lb.

Conversion from pounds per acre to parts per million is accomplished with the following formulas:
ppm x 2 = lb/acre
lb/acre x 0.5 = ppm
A number of variables must be considered when interpreting soil test results in addition to the values obtained. These variables include the composition of the soil, drainage, climate, previous fertilizer programs, and the type of plant to be grown. Samples must also be truly representative of the area being studied and must be carefully selected.

TEXTURE
The overall texture of a soil affects growth in the root zone, which determines above-ground growth, and is determined by the proportions of sand, silt, and clay present.

Model No.MethodRange & SensitivityReagent System# of Tests
ITK-1067SettlingDetermines sand, silt, & clay
fraction, texture determined by chart
Dispersion, Floc.50
R-ITK-1067Reagent refill kit   

NOTE: Additional Hazardous Materials carrier handling surcharges may apply for products on this page. You will be contacted by Internet Sales to confirm after the order is placed.