Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Portable Digital Stroboscope

Standard

$778.17

Item# HHT31R

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $778.17
5-9 $739.26
10-24 $723.70
25-49 $692.57
50-99 $677.01
100+ $661.44

In stock

Lead Time (If not in stock): 5 weeks
Standard HHT31R HHT31R
  • NIST Calibration Certificate Included
  • Internal Rechargeable Batteries or AC-Powered Models
  • Electronic Switching Provides Continuous Cool Operation
  • Tachometer Mode

HHT31R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Accuracy
Range
Resolution
Output


The HHT digital stroboscopes provides reliable and accurate speed measurements as well as stop-motion diagnostic inspection. A rotary encoder enables quick, precise frequency setting from 30 to 20,000 flashes per minute. The crystal-controlled circuitry eliminates drift and allows readings accurate to 0.1 rpm. "Divide by 2" and "Multiply by 2" buttons let the user check actual rpm. With "Phase +" and "Phase -" buttons, the user can add or subtract internal phase delays to keep the reference viewing target in eyesight. An "Adder Mode" enables visual inspection for misalignment or bent odd-numbered fan blades, propellers, etc. In the "Tach" mode, the unit uses external sensors to measure up to 250,000 rpm directly without flashing the strobe. Up to 6 preset memory values can be recalled from memory, and the unit recalls the last value measured.

A "Charge" indicator shows remaining battery life. The microprocessor-controlled charging circuit ensures long battery life.
loading all models
loading all reviews
Rated 5 out of 5 by from Great experience My first order with Omega. Excellent customer service & prompt shipping!
Date published: 2023-08-15
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHT31R, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Digital Stroboscope
$78.41
1 In Stock
Accessories
Battery recharger
$78.76
0 In Stock
en-US
en
Save Configuration