Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Karma, Linear Strain Gauges for Stability & High Temperatures

3.2 mm Grid Length, 3.2 mm Grid Width 350 Ω Resistance, ST STC Number

Item# SGK-LD1B-K350Q-PC11-E

3.2 mm Grid Length, 3.2 mm Grid Width 350 Ω Resistance, ST STC Number SGK-LD1B-K350Q-PC11-E SGK-LD1B-K350Q-PC11-E
  • Full Bridge Gage on one carrier
  • K-Series Premium Karma Strain Gages
  • Stock Delivery with Solder Pads
  • Good Linearity Over Wide Temperature Range -75 to 200°C (-100 to 392°F)


  • Measurement Type Strain
  • Minimum Compensation Temperature -75 {C} (-100 {F})
  • Maximum Compensation Temperature 200 {F} (392 {F})
The linear pattern strain gages are used to measure strain in a single direction. The strain gage pattern is shown on the left side of the table. Notice the "arrow" which indicates the principal stress direction.

The linear pattern strain gages are available in a variety of styles and sizes. OMEGADYNE® offers miniature linear patterns for strain measurement of a stress concentration or high gradient areas. The terminations are offered both at one end of the grid, or with one at each end of the grid. Wide or narrow linear grid patterns are available. To determine if the strain gages have ribbon leads or solder pads, see the column labeled "TERM" short for termination, "L" indicates ribbon leads, and "SP" indicates solder pads. To determine if the strain gages have temperature characteristics matched to steel or aluminum, see the column labeled "COMP" short for compensation, "ST" indicates steel, "AL" indicates aluminum. See the column labeled "BTP" for accessory bondable terminal pad model numbers.

Dimensions are listed for pattern gage grid length (A) and width (B), and the matrix or carrier length (C) and width (D). The patterns include alignment triangles and letter codes indicating creep code.
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
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration