Call us at 1-888-826-6342
DIN Rail Power Supplies, Universal AC Inputs 10 to 100 Watts for 5, 12, 24 & 48 VDC,NEC Class 2/LPS,Short Circuit/Overload/Overvoltage,DC OK Active Signal or Relay Contact
View SpecsRegulated Power Supply for Transducers and Bridges, Adjustable 4 to 15 Vdc Output,Up to 150 mA Current, line isolation,Powers multiple Pressure Transducers or Load Cells
View SpecsLow Profile DIN Rail Power Supplies ,Universal AC Inputs,15 to 100 Watts for 5,12 & 24 VDC out,Class 2,Short Circuit/Overload/Overvoltage protection, UL,CE,Class 2 compliant.
View SpecsPSU-93, Unregulated 16 to 23 Vdc Output Power,Plug in Style,Used for Pressure and Temperature Tranducers,Outputs 15vdc at 400mA,16 to 23 vdc at 300mA
View SpecsBarrier Strip Style Power Supply, Provides Regulated Excitation for Strain Gages and Pressure Transducers
View SpecsRegulated power supply, 24 Vdc, 400 mA, UL certified, 1.8 m (6') cord with stripped leads or screw terminals, Isolation Resistance 1500 Vac. 115-230 Vac Input. DIN Rail opt.
View Specs20A redundancy (buffering) module for a 24 Vdc power system, alarm signals for both input channels, 2 sets of 20A OR-ing diodes
View SpecsRegulated Power Supply for Transducers and Transmitters,24 Vdc Regulated @ 175 mA Capacity,Low Cost
View Specs