Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Isolated DIN Rail Repeater

  • CE Approved

Item# DRSL-DC1-Series

In stock

Lead Time (If not in stock): 0 week
Isolated DIN Rail Repeater DRSL-DC1-Series DRSL-DC1-Series
  • Isolation and 1:1 Conversion of Current Signals
  • 1 Current Input—1 Current Output
  • Slimline Housing—Only 6 mm (0.24') Wide
  • Fast Response Time <7 ms


The DRSL-DC1 isolated repeater provides a competitive choice in terms of both price and technology for galvanic isolation of current signals to SCADA systems or PLC equipment. The unit provides isolation and 1:1 conversion of standard current signals.

The unit offers isolation between input, output and supply. Provides surge suppression and protects control systems from transients and noise. The DRSL-DC1 also eliminates ground loops and can be used for measuring floating signals. Low power consumption facilitates DIN rail mounting without the need for any air gap. Measurement ranges are factory calibrated. The unit operates over a wide temperature range from -25 to 70°C (-13 to 158°F).

SPECIFICATIONS
CURRENT INPUT
Measurement Range: 0 to 20.5 mA
Functional Range: 0 to 23 mA
Input Voltage Drop: <1.5 Vdc

CURRENT OUTPUT
Signal Range: 0 to 20.5 mA (span)
Load: 23 mA/600 Ω max
Load Stability: ≤0.01% of span/ 100 Ω (span = 0 to 20 mA)
Current Limit: ≤28 mA

GENERAL
Supply Voltage (via Power Rail or Connectors): 16.8 to 31.2 Vdc
Power Consumption: 0.8 W max
Internal Consumption: 0.4 W typical/0.65 W max
Isolation: Input/output/supply
Isolation Voltage (Test): 2.5 kVac
Isolation Voltage (Working): 300 Vac
MTBF: >284 years, according to IEC 61709 (SN29500)
Signal/Noise Ratio: >60 dB
Response Time (0 to 90%, 100 to 10%): <7 ms
Accuracy: <±0.05 % of span
Temperature Coefficient: <±0.01% of span/°C
EMC Immunity Influence: <±0.5% of span
Extended EMC Immunity NAMUR NE 21, A Criterion, Burst: <±1% of span

ENVIRONMENTAL
Operating Temperature: -25 to 70°C (-13 to 158°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Calibration Temperature: 20 to 28°C (68 to 82°F)
Relative Humidity: 0 to 95% RH non-condensing
Protection Degree: IP20
Installation Area: Pollution degree 2 and measurement/overvoltage category II

MECHANICAL
Dimensions: 113 H x 6.1 W x 115 mm D (4.4 x 0.24 x 4.5")
Weight: 70 g (0.15 lb) approx
DIN Rail Type: DIN EN 60715 - 35 mm
Wire Size: 0.13 x 2.5 mm2/AWG 26 to 12 stranded wire
Screw Terminal Torque: 0.5 Nm
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Power connector unit, 24 Vdc/2.5 A output to power rail
$123.34
5 In Stock
Power rail (with cover and two end covers, one right hand and one left hand), 1 m (3.3') length for use with DRSL-TC-ISO only
$179.50
5 In Stock
Module stop (screwed onto DIN rail to support and hold mounted devices)
$8.18
9 In Stock
en-US
en
Save Configuration