text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

19 inch Jack Panels Miniature Connectors

$74.16

Item# 19MJP1-20-K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $74.16
10-49 $70.45
50-99 $66.74
100-999 $63.04
1000-4999 $59.33
5000+ $55.62

In stock

Lead Time ( If not in Stock): 5 Days

19 inch Jack Panels Miniature Connectors 19MJP1-20-K 19MJP1-20-K
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 158ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Snap-in Assemblies
  • Numbered Circuits
  • Off-the-Shelf Sizes
  • Rugged 1/8" (3.1 mm) Thick Panels
  • Number Labels are included in Packet

Product info

Panel Cutout Shape
No Panel Switch Cutout, No Meter Cutout
Panel Thickness
3.1 mm (1/8 in)
Panel Length
483 mm (19 in)
Panel Height
89 mm (3 1/2 in)
Thermocouple Type
K
Number of Connector Rows
1
Connector Type
Miniature Connector
Number of Junction Box Positions
20 Jacks
Color Code Standard
ANSI

Product Specs



19' Plain Panel Jacks      19' Jack Panels with Switch Cutout
No. of Rows Panel Height Max. No.
of Jacks
1 88.9 mm (3.5') 30
2 88.9 mm (3.5') 60
3 133.3 mm (5.25') 90
4 177.8 mm(7') 120
    
No. of Rows Panel Height Switch Size Max. No.
of Jacks
1 133.3 mm (5.25') 76.2 mm (3') 20
2 133.3 mm (5.25') 76.2 mm (3') 40
2 177.8 mm (7') 127 mm (5') 40
3 177.8 mm(7') 127 mm (5') 60
4 177.8 mm(7') 127 mm (5') 80


19' Jack Panels with Switch and Meter Cutouts
No. of Rows Panel Height Switch Size Max. No.
of Jacks
1 133.35 mm (5.25') 76.2 mm (3') 10
2 133.35 mm (5.25') 76.2 mm (3') 20
3 177.8 mm(7') 127 mm (5') 30
4 177.8 mm(7') 127 mm (5') 40

Switches and Meters
Sold Separately

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 133ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Product Number
Description
Price
 
19 inch Jack Panels Miniature Connectors
$120.51
0 In Stock
19 inch Jack Panels Miniature Connectors
$69.53
0 In Stock
19 inch Jack Panels Miniature Connectors
$55.11
3 In Stock
19 inch Jack Panels Miniature Connectors
$74.16
0 In Stock
19 inch Jack Panels Miniature Connectors
$55.11
0 In Stock
19 inch Jack Panels Miniature Connectors
$93.22
0 In Stock

en-US
en
Save Configuration