Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature Jack Panels for for Standard Size Ceramic Connectors

Item# NXJP1-06

High Temperature Jack Panels for for Standard Size Ceramic Connectors NXJP1-06 NXJP1-06
  • For Service up to 537°C (1000°F)
  • Ceramic Connectors
  • Steel Panel
  • Compensated Hardware


OMEGA high temperature jack panels feature ceramic connectors mounted in a steel plate for service temperatures up to 1000°F (537°C).

Circuits
Per Row
 1 Row
(2 5/8' H)
2 Row
(4 3/8' H)
3 Row
(6 1/8' H)
4 Row
(7 7/8' H)
6
(5 3/4' L)
Model No.NXJP-1-06-(*)NXJP-2-12-(*)NXJP-3-18-(*)NXJP-4-24-(*)
12
(10 1/4' L)
Model No.NXJP-1-12-(*)NXJP-2-24-(*)NXJP-3-36-(*)NXJP-4-48-(*)
18
(14 3/4' L)
Model No.NXJP-1-18-(*)NXJP-2-36-(*)NXJP-3-54-(*)NXJP-4-72-(*)
*Insert thermocouple calibration
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
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration