text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.
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
Back To Top

Thermometers

thumbnail
PFA Safety Coated Liquid-In-Glass Thermometers

These thermometers have added safety and protection from breakage! In the event of breakage, the PFA flouropolymer safety coating keeps the liquid and glass encapsulated. I... Read More

GT-PFASafetyCoated
thumbnail
DialTemp™ Bi-Metal Stem Thermometers 3 Heads

DialTempTM, Bi-Metal Stem Thermometers, 3"" Heads" Read More

A-R-DIALTEMP
thumbnail
DialTemp™ Thin Stem Pocket Thermometer

This handy little Pocket Thermometer is great for spot checking temperatures accurately and quickly. The clear easy-to-read dial with pointer directly driven by the precisi... Read More

K-79-POCKET-THERMOM
thumbnail
Rugged High Accuracy Handheld Digital Thermometers

Rugged High Accuracy Handheld Digital Thermometers" Read More

quickShip This product has variations available for quick shipping.

HH81A-82A
thumbnail
Handheld Infrared Thermometer with Adjustable Emissivity and Laser Sighting

With a combination of powerful features, the new portable and rugged OS520 series infrared thermometers offer solutions for many non-contact temperature measurement applica... Read More

OS520L-521-522
thumbnail
Surface Probe Economical High-Temperature

The SPHT-K-6 is Included at No Additional Cost with These Infrared Thermometers: OS532E, OS533E, OS534E, OSXL689, OS532E-DM, OS533E-DM, OS534E-DM, OS534E-CF, OS533E-CF. Probe meet the standard limits of error.
Read More

quickShip This product has variations available for quick shipping.

SPHT
thumbnail
0.04% Accuracy Multi-Channel Digital Thermocouple Thermometers

DescriptionOMEGA’s new precision digitalthermometers are compatiblewith Type K, J, T or Ethermocouple probes to providea wide range of temperaturemeasurements from -250... Read More

quickShip This product has variations available for quick shipping.

HH911T-HH912T
thumbnail
Handheld Digital Thermometers

The HH800 and HH801 handheldsare easy to use Type K inputthermocouple thermometers.Both feature a large 31/2 digit LCDwith a maximum reading of 1999.The HH800 is a single-i... Read More

quickShip This product has variations available for quick shipping.

HH800
thumbnail
Two-Color and Single Color Handheld Infrared Pyrometers

The OS3750 Series is a small, lightweight handheld thermometer with a clear viewfinder. The thru-the-lens optical system enables it to measure small targets from a long dis... Read More

OS3750
thumbnail
Datalogger Thermometers With Type K Thermocouples

Datalogger Thermometers With Type K Thermocouples" Read More

quickShip This product has variations available for quick shipping.

HH305-306
en-US
en
Save Configuration