text.skipToContent text.skipToNavigation

Alert: USA offices will be closed Monday 1/20/2020 for Martin Luther King Jr. Day.
Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Stick Type Rugged Hygrometer & Transducer

$180.00

Item# RH62F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $180.00
5-9 $171.00
10-10 $167.40
11-24 $169.20
25-49 $160.20
50-99 $156.60
100+ $153.00

In stock

Limited Stock

Stick Type Rugged Hygrometer & Transducer RH62F RH62F
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 135ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • One Hand Operation
  • Meter with Backlit LCD Display
  • Max/Data Hold
  • Analog Output Standard 10 mV/1° & 1%RH
  • Power On/Off LED Indicator
  • Highly Accurate RTD and Humidity Sensors
  • Quick Response
  • 0.0 to 100% RH Range
  • Retractable Cable for RH62*-MV, ordered separately, Expands to 1 m
  • Battery: 4pcs 1.5 V (AAA size)
  • Dimension: 170 H x 44 W x 40 D mm (6.7 x 1.8 x 1.6")
  • Weight: 180 g (6.3 oz)
  • Valox Housing Withstands Accidental Drops

Product info

Measurement Range
0 to 100% RH, -4 to 200°F
Form Factor
Handheld
Power
3 AAA
Response Time
<60 sec for 90% Change
Maximum Temperature Measurement
200°F
Display Type
LCD

Product Specs

  • Accuracy Value ±2.5%
  • Auto Power Off Yes
  • Analog Output 10 mV/1° & 1% RH
  • Batteries Included Yes
  • Battery Type Alkaline
  • Maximum Humidity Measurement 100%RH
  • Measurement Type Humidity
  • Minimum Humidity Measurement 0% RH

Description

RH62C-MV & RH62F-MV Transducer † (no display) Detection elements: Capacitive sensor and Pt385/1000 Ohm RTD sensor, Analog output: 10mV/1° & 1%RH, RH Range: 0.0 to 100.0% over 0 to 50°C , RH Basic accuracy: ±2.5%, † Connects to any DMM for display via STICK-CABLE ordered separately.

RH62C & RH62F Hygrometer Detection elements: Capacitive sensor & Pt385/1000 Ohm RTD sensor, RH Range: 0.0 to 100.0% over 0 to 50°C, Basic accuracy: ±2.5%, Backlit LCD Display

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 120ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration