Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Transmitters for use with CY670 Sensors and Platinum RTDs

Cryogenic Temperature Transmitters for CY7 Series Diode Sensor & Platinum RTD Elements
  • RoHS Icon

Item# CYTX231P

Cryogenic Temperature Transmitters for CY7 Series Diode Sensor & Platinum RTD Elements CYTX231P CYTX231P
  • Models for Silicone Diode or Platinum RTD Elements
  • Accuracy ±0.07K at 4.2K Factory Calibration in Memory
  • Input Fully Isolated from Power Supply
  • Four Lead Measurement

CYTX231P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Sensor Type
Temperature Range
Number of Inputs
Output Type
Size


The CYTX231 temperature transmitters send linearized data to a remote location for a data acquisition system or a recorder using a 4-20 or 0-20mA signal. Standard Curve #10 chart shown in the T section is in memory for the silicon diode sensor and excitation of 10µA is provided. The CYTX231P operates like the CYTX231SD but uses a 100Ohm platinum RTD sensor. Excitation provided is 500µA and a DIN 437600 standard curve is provided in memory.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration