Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Smart Probe USB interface

Item# IF-001-0

Smart Probe USB interface IF-001-0 IF-001-0
  • USB Serial to Smart Sensor Interface
  • USB 2.0 Compliant
  • Sync by Omega and Omega Enterprise Gateway support
  • Modbus RTU, Modbus ASCII compatible
  • Integrated Smart Sensor command line interpreter


The Omega IF-001 Smart Interface cable provides a standard USB connector to M12 8-pin connector that allows configuring and monitoring of Omega Smart IR Sensors SP-001-2 Series. The USB 2.0 compliant device appears as a USB CDC Virtual Communication serial device to the Host USB device.

The IF-001 provides a Modbus RTU or Modbus ASCII interface to the entire smart sensor register set.

An integrated command line interpreter allows for quick smart sensor register configuration and monitoring using standard terminal emulators.

The 8-pin M12 connector provides 3.3 Vdc power for external Smart Sensor probe with an integrated power monitor to protect against short circuits.

Specifications

Power: USB Powered. Supplies up to 50 mA to sensor
Agency Approvals: CE, WEEE
Setup: Supports USB PnP setup and SYNC configuration software
Interface: USB 2.0

Environmental

Environmental Rating: NEMA 6 IP67 when mated (M12 end only)
Operating Temperature: -20 to 80°C (-4 to 176°F), non-condesning
Vibration: 10 Gs at 10 Hz to 500 Hz (M12 end only)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration