Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

EI1202130/RTD-NPT-12-E/M12-S-M-FM/8" (1/4 NPT, Pin 1 Red, Pin 2 & 3 Black, Pin 4 Unused)

  • RoHS Icon

Item# OSK1202130-6

EI1202130/RTD-NPT-12-E/M12-S-M-FM/8" (1/4 NPT, Pin 1 Red, Pin 2 & 3 Black, Pin 4 Unused) OSK1202130-6 OSK1202130-6

Please contact the Technical Sales Team to refresh your Quote on this Custom Part Number.

EI1202130/RTD-NPT-12-E/M12-S-M-FM/8" (1/4 NPT, Pin 1 Red, Pin 2 & 3 Black, Pin 4 Unused)


EI1202130/RTD-NPT-12-E/M12-S-M-FM/8" (1/4 NPT, Pin 1 Red, Pin 2 & 3 Black, Pin 4 Unused)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration