Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

EI1533107/RTD-830-EXGG-3CU-26S-SBROHS-36 RTD Surface Sensor Assembly(Glass with SS Overbraid)

Item# OSK1533107-5

EI1533107/RTD-830-EXGG-3CU-26S-SBROHS-36 RTD Surface Sensor Assembly(Glass with SS Overbraid) OSK1533107-5 OSK1533107-5

Please contact the Technical Sales Team to refresh your Quote on this Custom Part Number.

EI1533107/RTD-830-EXGG-3CU-26S-SBROHS-36 RTD Surface Sensor Assembly(Glass with SS Overbraid)


EI1533107/RTD-830-EXGG-3CU-26S-SBROHS-36 RTD Surface Sensor Assembly(Glass with SS Overbraid)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration