Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

EI2300397/132"/PRTF-11-3-100-1/8-2 1/2-BX-E/144", 4 Wire 100 PHM RTD W/ 11' Armor 12' Leads

Item# OSK2K2300397-1

EI2300397/132"/PRTF-11-3-100-1/8-2 1/2-BX-E/144", 4 Wire 100 PHM RTD W/ 11' Armor 12' Leads OSK2K2300397-1 OSK2K2300397-1

Please contact the Technical Sales Team to refresh your Quote on this Custom Part Number.

EI2300397/132"/PRTF-11-3-100-1/8-2 1/2-BX-E/144", 4 Wire 100 PHM RTD W/ 11' Armor 12' Leads


EI2300397/132"/PRTF-11-3-100-1/8-2 1/2-BX-E/144", 4 Wire 100 PHM RTD W/ 11' Armor 12' Leads
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration