Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OSK2K3739/RTD-2-F3145-25.25-T-ROHS, 1,000 OHM RTD with 3 Lead PFA Wire ROHS

Item# OSK2K3739-5

OSK2K3739/RTD-2-F3145-25.25-T-ROHS, 1,000 OHM RTD with 3 Lead PFA Wire ROHS OSK2K3739-5 OSK2K3739-5

Please contact the Technical Sales Team to refresh your Quote on this Custom Part Number.

OSK2K3739/RTD-2-F3145-25.25-T-ROHS, 1,000 OHM RTD with 3 Lead PFA Wire ROHS


OSK2K3739/RTD-2-F3145-25.25-T-ROHS, 1,000 OHM RTD with 3 Lead PFA Wire ROHS
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration