Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Terminal Block RTD (PT100) Probe

Item# PR-NB15-2-100-1/4-6-E-TX94A-3

Terminal Block RTD (PT100) Probe PR-NB15-2-100-1/4-6-E-TX94A-3 PR-NB15-2-100-1/4-6-E-TX94A-3
316SS Head 100 Ohm RTD, 6" Probe With TX94A-3


316SS Head 100 Ohm RTD, 6" Probe With TX94A-3
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration