Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PT100 Assy 1/4" X 15" Long, 2 Wire, NB12

Item# TEMP-1769

PT100 Assy 1/4" X 15" Long, 2 Wire, NB12 TEMP-1769 TEMP-1769
PT100 Assy 1/4" X 15" Long, 2 Wire, NB12


PT100 Assy 1/4" X 15" Long, 2 Wire, NB12
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration