text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Thermocouple Probes with Low Noise High Temperature Standard Size Connectors, Model numbers HGJQIN, HGKQIN, HGTQIN, HGEQIN, HGJQSS, HGKQSS, HGTQSS, HGEQSS

$36.57

Item# HGEQIN-116E-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $36.57
10-24 $34.74
25-99 $32.91
100-499 $31.08
500-999 $29.26
1000+ $27.43

In stock

Lead Time ( If not in Stock): 9 Days

Thermocouple Probes with Low Noise High Temperature Standard Size Connectors, Model numbers HGJQIN, HGKQIN, HGTQIN, HGEQIN, HGJQSS, HGKQSS, HGTQSS, HGEQSS HGEQIN-116E-12 HGEQIN-116E-12
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 153ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Made with Special Limits of Error Material
  • Connector Temperature Ratings: 260°C (500°F)
  • Environmentally Friendly Cadmium-Free Liquid Crystal Polymer Material
  • Mating Connector, Cable Clamp, Write-On Windows and Ground Strap sold separately
  • Ground Strap Connection Provides Protection Against Electrical Noise
  • Ground Strap Provides Additional Mechanical Rigidity
  • Write-on Area for Easy Identification
  • Compatible with Standard Style Probes and Connectors

Product info

Sensor Type
Thermocouple
Thermocouple Type
E
Process Temperature Range
0 to 440°C (32 to 825°F)
Sensor Application
Air Probe
Sheath Material
Inconel® 600
Junction Type
Exposed
Probe Diameter
0.062 in
Probe Length
12 in
Connector Style
Standard Connector
Connector Color Code Standard
ANSI (Standard)
Additional Feature
Low Noise

Product Specs

  • Measurement Units °C
  • Measurement Type Air/Gas Temperature

The OMEGA ® low noise thermocouple probes and connectors maintain an electrical connection from the sheath of the probe, through the connectors, all the way to your instrumentation. This system assures high accuracy measurements, providing protection against electrical noise.
The external strap maintains the electrical connection of the ground wire, and also strengthens the mechanical connection between the two connectors. The female connector features a handy write-on area, for easy identification.



Standard Dimension

Thermocouple
Alloy
Sheath Dia.
inches
Model No.
12" Length
Model No.
18" Length
Model No.
24" Length
J
IRON-CONSTANTAN
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
HGJQIN-116(*)-12
HGJQIN-18(*)-12
HGJQIN-316(*)-12
HGJQIN-14(*)-12
HGJQIN-116(*)-18
HGJQIN-18(*)-18
HGJQIN-316(*)-18
HGJQIN-14(*)-18
HGJQIN-116(*)-24
HGJQIN-18(*)-24
HGJQIN-316(*)-24
HGJQIN-14(*)-24
J
IRON-CONSTANTAN
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
HGJQSS-116(*)-12
HGJQSS-18(*)-12
HGJQSS-316(*)-12
HGJQSS-14(*)-12
HGJQSS-116(*)-18
HGJQSS-18(*)-18
HGJQSS-316(*)-18
HGJQSS-14(*)-18
HGJQSS-116(*)-24
HGJQSS-18(*)-24
HGJQSS-316(*)-24
HGJQSS-14(*)-24
K
CHROMEGA™-ALOMEGA™
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
HGKQIN-116(*)-12
HGKQIN-18(*)-12
HGKQIN-316(*)-12
HGKQIN-14(*)-12
HGKQIN-116(*)-18
HGKQIN-18(*)-18
HGKQIN-316(*)-18
HGKQIN-14(*)-18
HGKQIN-116(*)-24
HGKQIN-18(*)-24
HGKQIN-316(*)-24
HGKQIN-14(*)-24
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
HGKQSS-116(*)-12
HGKQSS-18(*)-12
HGKQSS-316(*)-12
HGKQSS-14(*)-12
HGKQSS-116(*)-18
HGKQSS-18(*)-18
HGKQSS-316(*)-18
HGKQSS-14(*)-18
HGKQSS-116(*)-24
HGKQSS-18(*)-24
HGKQSS-316(*)-24
HGKQSS-14(*)-24
E
CHROMEGA™-CONSTANTAN
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
HGEQIN-116(*)-12
HGEQIN-18(*)-12
HGEQIN-316(*)-12
HGEQIN-14(*)-12
HGEQIN-116(*)-18
HGEQIN-18(*)-18
HGEQIN-316(*)-18
HGEQIN-14(*)-18
HGEQIN-116(*)-24
HGEQIN-18(*)-24
HGEQIN-316(*)-24
HGEQIN-14(*)-24
E
CHROMEGA™-CONSTANTAN
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
HGEQSS-116(*)-12
HGEQSS-18(*)-12
HGEQSS-316(*)-12
HGEQSS-14(*)-12
HGEQSS-116(*)-18
HGEQSS-18(*)-18
HGEQSS-316(*)-18
HGEQSS-14(*)-18
HGEQSS-116(*)-24
HGEQSS-18(*)-24
HGEQSS-316(*)-24
HGEQSS-14(*)-24
T
COPPER-CONSTANTAN
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
HGTQIN-116(*)-12
HGTQIN-18(*)-12
HGTQIN-316(*)-12
HGTQIN-14(*)-12
HGTQIN-116(*)-18
HGTQIN-18(*)-18
HGTQIN-316(*)-18
HGTQIN-14(*)-18
HGTQIN-116(*)-24
HGTQIN-18(*)-24
HGTQIN-316(*)-24
HGTQIN-14(*)-24
T
COPPER-CONSTANTAN
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
HGTQSS-116(*)-12
HGTQSS-18(*)-12
HGTQSS-316(*)-12
HGTQSS-14(*)-12
HGTQSS-116(*)-18
HGTQSS-18(*)-18
HGTQSS-316(*)-18
HGTQSS-14(*)-18
HGTQSS-116(*)-24
HGTQSS-18(*)-24
HGTQSS-316(*)-24
HGTQSS-14(*)-24
*Specify junction type: G (Grounded), E (Exposed), or U (Ungrounded). No add'l charge for lengths from 2 to 12".

Click here for help in selecting the thermocouple junction.



View the Thermocouple Accuracy and Color Code charts

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 127ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration