Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temp Low Drift Thermocouple Probes with Mini Connectors

Super OMEGACLAD™ Thermocouple Probes - Quick Disconnect Probes with Miniature Size Connectors

Item# KMQXL-010E-6

Super OMEGACLAD™ Thermocouple Probes - Quick Disconnect Probes with Miniature Size Connectors KMQXL-010E-6 KMQXL-010E-6
  • For Use Up to 1335°C (2440°F)
  • Excellent Long Term Stability at High Temperatures
  • Low Thermal Drift
  • Nickel-Chrome Based Super OMEGACLAD™ Sheathing Provides Excellent High Temperature Performance

KMQXL-010E-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Junction Type
Probe Diameter
Probe Length
Application of Sensor
Type of Sensor
Process Connection
Process Connection Size
Sheath Housing Material
Insulation
Termination Connection Type
Additional Feature 2


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
Please use the QD product configurator to configure a replacement product
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration