Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Type K Thermocouple, D=6 mm L=90 mm, G1/4, TS-4 -MIL

Item# K-M-1-6-90-G1/4-T-15-MIL

Type K Thermocouple, D=6 mm L=90 mm, G1/4, TS-4 -MIL K-M-1-6-90-G1/4-T-15-MIL K-M-1-6-90-G1/4-T-15-MIL
Type K Thermocouple, D=6 mm L=90 mm, G1/4, TS-4 -MIL


Type K Thermocouple, D=6 mm L=90 mm, G1/4, TS-4 -MIL
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration