Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OSK2K1481/TJ24-CASS-032U-14 7/16 ST15 1/4 (Contact Sales For Min Qty & Leadtime)

Item# OSK2K1481-2

OSK2K1481/TJ24-CASS-032U-14 7/16 ST15 1/4 (Contact Sales For Min Qty & Leadtime) OSK2K1481-2 OSK2K1481-2

Please contact the Technical Sales Team to refresh your Quote on this Custom Part Number.

OSK2K1481/TJ24-CASS-032U-14 7/16 ST15 1/4 (Contact Sales For Min Qty & Leadtime)


OSK2K1481/TJ24-CASS-032U-14 7/16 ST15 1/4 (Contact Sales For Min Qty & Leadtime)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration