Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Profile Probes Made from High-Accuracy Special Limits-of-Error Wire (SLE)

Item# OSK2K1572/PP3-24-N-14U-18

Thermocouple Profile Probes Made from High-Accuracy Special Limits-of-Error Wire (SLE) OSK2K1572/PP3-24-N-14U-18 OSK2K1572/PP3-24-N-14U-18

Please contact the Technical Sales Team to refresh your Quote on this Custom Part Number.

OSK2K1572/PP3-24-N-14U-18 Profile Probe


OSK2K1572/PP3-24-N-14U-18 Profile Probe
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration