Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OSK2K2126/CFH-000-K-6-12-SMPW-M, Compression Fitting to be Packaged Separate (2126-7)

Item# OSK2K2126-7

OSK2K2126/CFH-000-K-6-12-SMPW-M, Compression Fitting to be Packaged Separate (2126-7) OSK2K2126-7 OSK2K2126-7

Please contact the Technical Sales Team to refresh your Quote on this Custom Part Number.

OSK2K2126/CFH-000-K-6-12-SMPW-M, Compression Fitting to be Packaged Separate (2126-7)


OSK2K2126/CFH-000-K-6-12-SMPW-M, Compression Fitting to be Packaged Separate (2126-7)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration