Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OSK2K3938/PP4-12-K-18U-13-GGSB-SHX-M

Item# OSK2K3938-1

OSK2K3938/PP4-12-K-18U-13-GGSB-SHX-M OSK2K3938-1 OSK2K3938-1

Please contact the Technical Sales Team to refresh your Quote on this Custom Part Number.

OSK2K3938/PP4-12-K-18U-13-GGSB-SHX-M


OSK2K3938/PP4-12-K-18U-13-GGSB-SHX-M
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration