text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Platinum RTD Probe with pt100 Ohm Thin Film DIN Platinum RTD Element and 3 Prong Heavy Duty Connector

$53.04

Item# PRTF-13-2-100-1/4-12-E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $53.04
10-24 $50.39
25-99 $47.74
100-499 $45.08
500-999 $42.43
1000+ $39.78

In stock

Lead Time ( If not in Stock): 2 weeks

Platinum RTD Probe with pt100 Ohm Thin Film DIN Platinum RTD Element and 3 Prong Heavy Duty Connector PRTF-13-2-100-1/4-12-E PRTF-13-2-100-1/4-12-E
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • Contains a Precision 100 Ohm Class B DIN Platinum Thin Film Element
  • Can Be Easily Connected to Your Meter or Measurement System via Our Standard 3-Prong OTP Heavy Duty Connector and Extension Cords or Cables
  • Mating Connector Sold Separately!!
  • Available in 1/4", 3/16", 1/8", 6mm, 4.5mm and 3mm Diameters Probes with Standard Lengths from 6 to 24", 150 to 600mm
  • Temperature Range is -50 to 500ºC (220ºC Max at Connector)

Product info

Sensor Type
RTD
Process Temperature Range
-50 to 500°C (-58 to 932°F)
Sensor Application
Immersion Probe
Accuracy
Class B per IEC60751
Nominal Resistance
100 Ω
Sheath Material
304 Stainless Steel
Probe Diameter
0.250 in
Probe Length
12 in
Connector Style
3-Prong Standard Connector
Additional Feature
none

Product Specs

This RTD probe with pt100 ohm RTD has a heavy duty 3-prong Omega "OTP" style connnector for easy installation to extension cables, hand held meters or other instrumentation. The sheath can simply be placed into a container, or installed into place using an optional "BRLK" or "SSLK" compression fitting. The precision 100 ohm Class B DIN platinum thin film element contained in this sensor wll provide years of accuate and dependable service.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 145ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 117ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Product Number
Description
Price
 
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$6.32
624 In Stock
OMEGALOK™ Adaptors, Fittings & Bushings
$8.46
0 In Stock
Standard Size Connector Accessories For Ultra-High Temperature Connectors
$1.14
100519 In Stock
Platinum RTD Probe with pt100 Ohm Thin Film DIN Platinum RTD Element and 3 Prong Heavy Duty Connector
$16.98
9 In Stock

en-US
en
Save Configuration