Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Non-Reversible, Six Point Horizontal Temperature Label

6 Point, 54°C (130°F) to 82°C (180°F), 30 Pack
  • RoHS Icon

$92.34

Item# 6MA-A-130/54-30

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $92.34
5-9 $87.72
10-24 $85.88
25-49 $82.18
50-99 $80.34
100+ $78.49

In stock

Lead Time (If not in stock): 13 weeks
6 Point, 54°C (130°F) to 82°C (180°F), 30 Pack 6MA-A-130/54-30 6MA-A-130/54-30
  • Six temperature points on each label
  • 6MA - 10°F between each rating
  • 6MB - 25°F between each rating
  • Actual size: 1.3' x 0.4' (32 x 10 mm)

6MA-A-130/54-30 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Number of Labels
Features
Reversible/Non Reversible (new)
Number of Temperature Points
Form Factor
Response Time
Accuracy Value


  • Indicator Diameter 0.4 x 3 mm (0.02 x 0.13")
  • Measurement Units °C
  • Number of Temperature Points 6

Model No.
(Pkg 10 or 30)

Temperature Ratings
6MA-100/38
°C 38 43 49 54 60 66
°F 100 110 120 130 140 150
6MA-130/54
°C 54 60 66 71 77 82
°F 130 140 150 160 170 180
6MA-160/71
°C 71 77 82 88 93 99
°F 160 170 180 190 200 210
6MA-190/88
°C 88 93 99 104 110 116
°F 190 200 210 220 230 240
6MA-220/104
°C 104 110 116 121 127 132
°F 220 230 240 250 260 270
6MA-250/121
°C 121 127 132 138 143 149
°F 250 260 270 280 290 300
6MB-100/38
°C 38 52 66 79 93 107
°F 100 125 150 175 200 225
6MB-175/79
°C 79 93 107 121 135 149
°F 175 200 225 250 275 300

New label design is easier to read and offers more visibility:

loading all models
loading all reviews
Rated 5 out of 5 by from Right tool for the job I purchased these to monitor axle temperature at the brake section on industrial wheel loaders, (we suspected over heating issue). I spoke with a representative, before purchase, and gain confidence in the product prior to purchase. These have performed well and provide the information i required without have to baby sit the unit to capture the data I needed. I highly recommend these and will be purchasing them and like products from Omega in the future.
Date published: 2016-03-25
Rated 5 out of 5 by from Simple and works Simple easy proof of temperature, what more can you want
Date published: 2024-02-20
Rated 5 out of 5 by from Temp tab A tattle tale to keep everyone honest. I trust omega.
Date published: 2023-11-26
Rated 4 out of 5 by from Another Great Omega Product Legible and adheres well. Very good Omega product.
Date published: 2023-08-23
Rated 5 out of 5 by from How hot did it get up top? These labels work wonderfully to keep track of the maximum temperature at the top of hot air balloons. It tells me if I’ve run up against a temperature limit which would require a pull test.
Date published: 2020-12-31
Rated 1 out of 5 by from Hey - they didn't work. Hey. Bought these a month ago, tried to use them and they wouldn't work. Tested one in boiling water. Didn't even show 200 degrees F. Boooooo
Date published: 2017-04-17
Rated 5 out of 5 by from They place easly I just bought them and installed them on my radios. They stuck to the nickel plating. I wish they were serialized these to insure no one buys replaces one that have been abused by not cooling the power amplifier. My warranty depends on proper cooling.
Date published: 2016-10-11
  • y_2024, m_5, d_7, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_7
  • loc_en_US, sid_6MA-A-130-54-30, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Can these labels get wet? If so how much is acceptable? (ex. okay in rain, or can be submerged.)

Asked by: Curious123
Thank you for your inquiry! These labels are not intended to get wet and should not be used in such applications
Answered by: Application Engineer JM
Date published: 2021-04-25

What does it mean when a temperature point has some gray streaking, but does not full turn color? Thanks!

Asked by: Alex777
Thank you for your inquiry. The temperature point needs to turn fully dark/black to indicate that the temperature has been reached.
Answered by: NorwalkAE_SP
Date published: 2024-02-07

What are the dimensions, height & width?

Asked by: fdou
Unfortunately that information isn't readily available so please send an email request to temp@dwyeromega.com to assist.
Answered by: ApplicationsEngineerANB
Date published: 2023-11-29
  • y_2024, m_5, d_7, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_6MA-A-130-54-30, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration