text.skipToContent text.skipToNavigation

Non-Reversible Labels, Four Dot

$15.86

Item# TL-C-465

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $15.86
5-9 $15.07
10-24 $14.75
25-49 $14.12
50-99 $13.80
100+ $13.48

In stock

Limited Stock

Non-Reversible Labels, Four Dot TL-C-465 TL-C-465
Non-Reversible Labels, Four Dot is rated 5.0 out of 5 by 4.
  • y_2020, m_9, d_25, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_TL-C-465, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • Available in Packs of 10 and 30
  • four temperature ratings
  • suited for use in areas with limited space
  • supplied 10 or 30 to a package

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Accuracy Value
Number of Labels
Features


Product Specs

  • Accuracy Value Up to 99°C (210°F) is ±1°C (1.8°F)
  • Indicator Diameter 9/16"
  • Measurement Units °C
  • Number of Temperature Points 4

This product is no longer available, please refer to TL-C5-450-10

Rated 5 out of 5 by from Great service It took me two minutes on the internet to find what I needed, and Omega Engineering was the place. They had several different ranges of temp indicators and different package amounts. Very fast at confirming my order and shipped right away...
Date published: 2016-06-29
Rated 5 out of 5 by from Perfect for bottling lines! These are a perfect way for us to show on my bottling reports that the proper temperature was reached during sanitation.
Date published: 2020-06-08
Rated 5 out of 5 by from Works perfectly Using these on a Rotorway Exec 162F to monitor pulley and bearing temps.
Date published: 2019-03-26
Rated 5 out of 5 by from Temperature strips A temp strips are simple and required. Thanks to Omega, they were simple to find and inexpensive to buy.
Date published: 2018-09-21
  • y_2020, m_9, d_25, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_TL-C-465, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 2ms