Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

5 Point Non-Reversible Temperature Label

Non-Reversible Temperature Labels, 5 Temperature Ranges

$35.94

Item# TL-5-190-30

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $35.94
5-9 $34.14
10-24 $33.42
25-49 $31.99
50-99 $31.27
100+ $30.55

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 389 left

Limited Stock
Non-Reversible Temperature Labels, 5 Temperature Ranges TL-5-190-30 TL-5-190-30
  • Available in Packs of 10 and 30
  • Adhesive backs for easy mounting
  • Indicator turns black when exposed
  • Indicates °F °C

TL-5-190-30 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Labels
Minimum Temperature Measurement
Maximum Temperature Measurement
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Accuracy Value
Features


  • Accuracy Value Up to 99°C (210°F) is ±1°C (1.8°F)
  • Form Factor Adhesive backs for easy mounting
  • Indicator Color Turns Black when exposed
  • Indicator Diameter 18mmW x 34mmH (.71" x 1.34")
  • Measurement Units °C
  • Number of Temperature Points 5
  • Other Features Non reversible

This product has been redesigned for better clarity and overall appearance. Please see TL-5-Dot and TL-8-Dot series pages.



Applications:
• General • Aeronautical • Electrical • HVAC • Most surface measurements


Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
loading all models
loading all reviews
Rated 5 out of 5 by from Quick and simple measurements I've been using Omega temp labels for years. They're a quick way to check temperature extremes or safety standard levels. They are especially useful when you can't get a direct line of site for thermal imagers/cameras or in sensitive environments such as magnetic fields.
Date published: 2024-04-09
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TL-5-190-30, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration