Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Cleaning and Fluidized Baths

Industrial Cleaning/Fluidized Baths

Item# FFB52

Industrial Cleaning/Fluidized Baths FFB52 FFB52
  • Clean Extrusion and Injection Molding Tooling
  • Fast Cleaning: • Minimizes Costly Production Equipment Down-Time • Reduces Any Impact on Hardness of Material Cleans in One-Third the Time of Ovens
  • No Tool Damage as Compared to Using Ovens, Torches, Wire Brushes, and Scraping
  • Unattended Cleaning Reduces Labor Costs vs. Using Manual Cleaning Methods


FFB51 and FFB52 industrial fluidized baths are our most popular units due to their economical price and smaller size. They offer a front panel mounted Variable Area Flow Meter for adjustment of the fluidizing air flow and are ready for use out of the box with the included charge of aluminum oxide. For years, plastic manufacturers have come to depend on industrial fluidized baths (FFB series) for safe, efficient and cost effective cleaning of tooling, components, systems and parts (i.e. dies, breaker plates, nozzles, tools, tips, spinnerets, extruder screws, manifolds, etc.) The FFB Series will remove almost all polymers, including plastic, paint, epoxy, rubber and adhesives, as well as other hydrocarbon-based products such as oils, fluids, grease, lubricants and coatings. Parts immersed into the FFB series are cleaned by the high temperature (up to 600°C) environment within a bath media of fluidized aluminum oxide that instantly starts to degrade plastic to carbon, which then leaves the bath as CO2. This instant heating and minimized quenching gives shorter cleaning times than with conventional ovens, and with the even and consistent heat of the bath, results in greatly reduced metal fatigue and tool damage. Omega baths can be fluidized with either compressed house air or an inert gas such as nitrogen or argon. It should be noted that fluidized baths and the action created in the aluminum oxide are not abrasive to items immersed for normal cleaning or heat treatment times. Typical cleaning times range from 30 minutes to 2 hours depending on bath loading, temperature and amount of material to be cleaned. The excellent thermal performances the FFB series make them a good choice for basic heat treatment, test and calibration as well as reactive analysis.

FFB51 SPECIFICATIONS
Dimensions:
    Overall External: 518 L x 518 W x 675 mm H (20.4 x 20.4 x 26.6")
    Bath Internal: 255 diameter x 405 mm deep (10.1 x 16")
Working Volume: 255 diameter x 305 mm deep (10.1 x 12") (8.4" diameter when using parts basket)
Temperature Range: 50 to 600°C (122 to 1112°F)
Temperature Stability: ±1.0°C (8" immersion depth, with lid on after 2 hrs controlling at set point)
Display Accuracy: ±10.0°C (8" immersion depth, with lid on after 2 hrs controlling at set point)
Heat Up Time*:
    Ambient to 300°C: 0.8 hrs
    Ambient to 450°C: 1.75 hrs
    Ambient to 600°C: 2.5 hrs
Air Supply: Clean, dry and oil free air, at a constant pressure of 30 psi, using a minimum ID air line of ½ inch (air flow adjustment is necessary when changing temperatures)
Fluidizing Bed Medium: Aluminum oxide 120 mesh 85 lb
Electrical Requirements: 240V, 1 phase, 60 Hz, 4 kW
Exhaust Fan Requirements: 7125 1/min (250 ft3/min) at 5 in WG
Gross Weight: 97.5 kg (215 lb)
Net Weight:
    FFB51: 59 kg (130 lb)
    Aluminum Oxide: 38.5 kg (85 lb)

FFB52 SPECIFICATIONS
Dimensions:
    Overall External: 518 L x 602 W x 1049 mm H (20.4 x 203.7 x 41.3")
    Bath Internal: 255 diameter x 762 mm deep (10.1 x 30")
Working Volume: 255 diameter x 660 mm deep (10.1 x 26") (8.4" diameter when using parts basket)
Temperature Range: 50 to 600°C (122 to 1112°F)
Temperature Stability: ±1.0°C (18" immersion depth, with lid on after 2 hrs controlling at set point)
Display Accuracy: ±10.0°C (18" immersion depth, with lid on after 2 hrs controlling at set point)
Heat Up Time*:
    Ambient to 300°C: 2 hrs
    Ambient to 450°C: 3.5 hrs
    Ambient to 600°C: 5 hrs
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Temperature Tester for Aluminum Oxide sand NAC
$1,001.79
0 In Stock
en-US
en
Save Configuration