Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3-Prong Miniature Thermocouple, RTD, & Thermistor Connectors

3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor

$6.73

Item# MTP-E-F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $6.73
10-49 $5.99
50-99 $5.65
100-999 $5.38
1000-4999 $5.05
5000+ $4.71

In stock

Lead Time (If not in stock): 3 weeks
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor MTP-E-F MTP-E-F
  • With Shield Wire Copper Connection Pin
  • Suitable for Continuing Ground Wire Through Panel Jack
  • Glass-Filled Nylon, Rated to 180\xc2\xb0C (356\xc2\xb0F)
  • Heavy Duty Construction

MTP-E-F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
No. of Pins/Sockets


  • Color Code Standard Yes
  • Maximum Ambient Temperature 180°C (356°F)
  • Maximum Wire Size 20 AWG
  • Wire Type Stranded or Solid

The MTP 3-prong is miniature-sized, and is available color-coded for thermocouple or white for uncompensated 3 wire and 3 pin TC connectors. These quick disconnect plugs and jacks provide reliable connections between thermocouple, RTD or thermistors and extension wires. The color-coded bodies are molded of high performance glass-reinforced nylon. Negative pins and sockets are larger than positives to insure proper polarity upon connection. This is a standard feature on all OMEGA™ connectors. Recommended for most applications requiring three-wire circuits, including shielded thermocouples, thermistors, and RTD's. Especially useful for continuing thermocouple shield leads through panel jacks. Will withstand ambient temperatures to 220°C (425°F). High-impact construction. Appearance of “Omega” logo may vary (it may be stamped onto or molded into the connector).

Note: Minor discoloration of connector may occur between 150°C (302°F) and 180°C (356°F). Electrical properties are not affected.

loading all models
loading all reviews
Rated 4 out of 5 by from Easy ordering easy ordering material showed up in perfect condition
Date published: 2024-02-29
Rated 5 out of 5 by from Engineer Excellent products, easy to use and beautiful color.
Date published: 2023-11-13
Rated 5 out of 5 by from Mini RTD Connectors The connectors are great quality. The shipping was very fast.
Date published: 2023-08-22
  • y_2024, m_4, d_27, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_MTP-E-F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Can you please tell me if MTP-U-F is RoHS compliant?

Asked by: TomP
Thank you for your inquiry. The MTP-U-F is ROHS compliant.
Answered by: Application Engineer MC
Date published: 2023-06-02

What is the minimum dia/AWG of wire this MTP connector can hold? What is the tightening torque recommended?

Asked by: Santhosh
Thank you for your inquiry. The recommended wire gauge is 26 AWG. The torque spec on the connector is 3.2 inch-pounds
Answered by: Application Engineer MC
Date published: 2023-05-05
  • y_2024, m_4, d_27, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_MTP-E-F, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration