Thermocouple Contacts For MTC Connectors Precision CNC Machined

$1.42

Item# MTC-AU-S

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1.42
10-49 $1.35
50-99 $1.28
100-999 $1.21
1000-4999 $1.14
5000+ $1.07

In stock

Lead Time ( If not in Stock): 8 weeks

Thermocouple Contacts For MTC Connectors Precision CNC Machined MTC-AU-S MTC-AU-S
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Crimp-Type Attachment
  • Contacts Are Color-Coded
  • High Performance Design
  • Removeable Crimp Contacts
  • Use with 20-24 AWG Stranded Wire
  • Pins and Sockets are Intermateable with MIL-C-26500 Connectors
  • Accessories Available

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Style
Temperature Range
Connector Gender
No. of Pins/Sockets
Additional Features

Product Specs

  • Color Code Standard Yes
  • Maximum Wire Size 24 AWG
  • Minimum Wire Size 20 AWG
  • Wire Type Stranded

OMEGA™ push-in crimp style contacts are manufactured from thermocouple alloy materials and are generically color-coded for easy identification. Contacts are crimpterminated outside the connector assembly and inserted into the appropriate cavity by means of an insertion tool. They can be readily removed from the connector assembly using a special removal tool. Sealing plugs are available to seal unused positions in lieu of pin or socket.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

I ordered 2 EA of MTC-5-MC and 2 EA of MTC-5-FF What pins and sockets do i need to purchase for this. They are for connection of non contact infrared temperature sensors to a testing enclosure used to monitor our rebuilt equipment

Asked by: Dustin
You will need the copper pins, male and female: MTC-CU-P- and MTC-CU-S. OR if you want them gold-plated for longer lasting connection, use MTC-AU-P and MC-AU-S. Thank you.
Answered by: Denni
Date published: 2019-08-15

Can you please advise what tools are recommended (i.e. crimp tool, insert & extraction)?

Asked by: Sam Baker
Thanks for your inquiry; 3 tools are recommended: 1) MTC-IT (insertion tool) 2) MTC-RT (removal tool) 3) MTC-CT (crimping tool)
Answered by: Dennis F
Date published: 2019-07-27

In what package quantity are the thermocouple pins and sockets in the MTC series? Is the quote price per each, or are multiple items included in an order quantity of one?

Asked by: Anonymous
These pins are sold individually. e.g. cost for MTC-IR-P "iron pin" is $16.65 each. Thank you for your question.
Answered by: Application Engineer
Date published: 2019-07-02
  • y_2020, m_2, d_20, h_18CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_MTC-AU-S, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 138ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration