Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range
$7.30
Item# SMP-C-F
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $7.30 |
10-24 | $7.23 |
25-49 | $6.57 |
50-99 | $2.99 |
100-499 | $6.21 |
500-999 | $5.84 |
1000-4999 | $5.48 |
5000+ | $2.49 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
In stock
Lead Time ( If not in Stock): 8 Days
Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range is rated
out of
5 by
17.
- Color-Coded for ANSI or IEC
- Captive Cover Screws
- Write-on Window
- Chisel point connection pins
- Accepts Stranded or Solid Wire up to Size 20 AWG
- Quick Connect Contact Washers Internal Wire Divider
- SMPW Series , Glass filled Nylon construction is rated to 180°C (356°F)
- Form Fit Replacement for Legacy SMP Model
Product info
Sensing Type
Thermocouple
Thermocouple Calibration Type
C
Connector Style
Miniature
Temperature Range
-29 to 180°C (-20 to 356°F)
Connector Gender
Female
Calibration Standard
ANSI
No. of Pins/Sockets
2
RoHS Compliant
No RoHS Designation
Additional Features
none
Product Specs
- Color Code Standard Yes
- Maximum Ambient Temperature 260°C (500°F)
- Maximum Wire Size 20 AWG
- Minimum Ambient Temperature -29°C (-20°F)
- Wire Type Stranded or Solid
OMEGA SMPW thermocouple connectors are mini size flat 2 pin TC connectors designed to connect temperature sensor instrumentation and a temperature controller or process control HMI automation panel. Male 2 pole TC plugs and matched female 2 prong TC jack pairs are stock items.
Standard size round pin OSTW plugs, jacks and thermocouple TC connectors are also available - see related products below.
Accessories for wire, crimp, cable clamp, grommet and strain relief are in the accessories link.
SMPW is manufactured as a form fit replacement for the legacy SMP model.
Check out our latest design - SMPW-CC Series with integral cable clamp. in related products.
Installation Note: for HMPW-x-F
When using the rivet hole as a hold down point the maximum screw size is 3-48-NC or M2.5 x .45
Maximum Torque Value is 2 pounds-force inch or .230 kilogram-force meter .
Rated 5 out of
5
by
DWD2 from
Well Made
Bought these to use with Omega Thermocouples. They appear to be well made and easy to connect to thermocouple wiring. Nice that they come with a "locking" wire to keep them connected to the thermocouple. Like the space for labeling the connectors.
Date published: 2015-12-04
Rated 5 out of
5
by
Truc from
Thermocouple and connectors
Great products, delivered on time. Can find a wide variety of temperature products.
Date published: 2016-05-10
Rated 5 out of
5
by
Snakeman from
Excellent quality
These connectors worked out very well in our temperature control application. Easy to attach to T/C wire. The connection terminals hold the wire securely.
Date published: 2019-04-21
Rated 5 out of
5
by
stanstr from
It's a connector. Easy to install.
It's easy to install, no need to wrap wires around a screw, this has a metal piece you insert the stripped wire under, and then just tighten the screw. I wish other Omega connectors such as the MPJ series were similar.
Date published: 2019-03-19
Rated 5 out of
5
by
JonB from
Mini Connectors
Only connector I will use. It is the BEST I have found.
Date published: 2018-12-23
Rated 5 out of
5
by
Rocky from
Quality product
We purchase this product 100 at a time usually 3 to 4 times a year
Date published: 2018-05-23
Rated 5 out of
5
by
Walt1964 from
Amazing turn around
Product was delivered extremely quickly, and was just as advertised. I also liked the follow-up letter with the invoice, as opposed to it being in the package where they are often missed.
Date published: 2017-10-04
Rated 5 out of
5
by
IsraelNoboa from
Great Parts, delivered on time.
We bought it for key temperature tests we needed to perform, arrived on time and worked great.
Date published: 2017-08-11
I am evaluating SMPW-K-M-ROHS and SMPW-K-F-ROHS for one of my application. Will the TC wire TT-K-24S-SLE (Stranded) and TT-K-24-SLE(Solid) work with these connectors?
The SMPW-K-M-ROHS and SMPW-K-F-ROHS connectors will work with AWG 24 wire solid core or stranded core. That series of connector with work with wires up to AWG 20 if necessary.
Date published: 2019-11-07