Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Temperature and Humidity Data Loggers

78 Products
Six Channel Handheld Rechargeable Temperature Data Logger

The RDXL6SD-USB Series are six-channel touch screen data loggers that accept four thermocouple and two RTD inputs. Each channel has individually configurable HI/LO alarms. 

Portable Temperature and Humidity Data Logger with LCD Display

The OM-HL-SH Series portable temperature and humidity data loggers can be used for a wide range of applications including coolers, freezers, museums, labs and greenhouses.

Thermocouple Data Logger with USB Interface

OM-EL-USB-TC data logger measures and stores 32,510 temperature readings from either a Type J, K or T thermocouple featuring a miniature female thermocouple receptacle.

Portable Data loggers with USB Interface

OM-EL-USB Series data loggers include models for temperature, temperature/relative humidity, voltage, and current measurement. Long-life lithium battery. IP67 protection.

Portable USB Temperature and Humidity Data Loggers with Display

The OM-70 Series of NOMAD portable temperature and humidity data loggers can be used for a wide range of monitoring and logging applications. Plug into USB for PDF report.

Multi-Use PDF Data Logger

The OM-22 Series of USB multiple use temperature and humidity data loggers are ideal for test and measurement, quality control, and environmental monitoring applications.

X-Series - Multi-channel Thermocouple Datalogger w/ LCD

The Omega OM-CP-XTCTemp2000 Series is a multi-channel thermocouple datalogger with LCD display. Display and log up to 8 channels simultaneously.

Compact Portable USB Data Loggers

OM-90 Series data loggers offer accurate and repeatable logging for temperature and relative humidity. Ideal for transportation applications to document environmental limits.

4 Channel 7 Thermocouple Types Datalogger USB output

4 channel thermocouple thermometer datalogger measure with types: K, J, T, E, R, S, N. 0.1 resolution with capacity to log 16,800 records. USB output and software included.

2 Channel 2 Thermocouple Types Wireless and USB Datalogger

2 channel handheld K and J type thermocouple thermometer with wireless or USB datalogging connections. 0.1 resolution, 1 second sample rate and dual reading display.

Ambient Temperature and Thermocouple Data Logger, NOMAD Family

The OM-CP-TC101A is a state-of-the-art low-cost battery powered thermocouple data logger. 1,000,000 reading storage capacity, Thermocouple Types: J, K, T, E, R, S, B, N

Portable Temperature/Humidity Data Loggers with USB Interface

The OM-140 Series are low-cost USB temperature & humidity data loggers capable of unattended logging of ambient temperature and relative humidity.

Portable Temperature/Humidity Data Loggers With Graphing Display

The OM-EL-GFX Series portable temperature/ humidity data loggers measure and store up to 252,928 readings. Features a high contrast graphic LCD display

Single use Cold Chain PDF Temperature Logger for Audit Reports

OM-21 data logger for cold chain applications to monitor the transportation of pharmaceuticals, food and other temperature sensitive products. Plug into USB for PDF report.

2 Channel 7 Thermocouple Types Datalogger Water/Splash Proof

NEMA-4X water and splash proof high accuracy thermocouple types: K, J, T, E, R, S, N datalogger. 0.1 resolution and datalogs up to 1,024 records and includes RS232 output.

Thermocouple Data Logger with LCD Display and USB Interface

OM-EL-USB-TC-LCD data logger measures and stores 32,510 temperature readings from Type J, K or T thermocouples featuring display and miniature female thermocouple receptacle.

Pen Size Temperature and Humidity USB Data Logger with Display

OM-HL-SP Series loggers with USB interface are specifically designed for applications like Food Processing, Bio-Medical, Cold-chain transportation and Wild Life Monitoring.

Wireless Temperature and Humidity Data Logger with Display

OM-CP-RFRHTEMP2000A is a wireless temperature and humidity data logger with digital display. Applications include storage facilities, incubator monitoring and HVAC studies.

Autoclave Temperature Data Logger

OM-CP-HITEMP140 A rugged, high precision, temperature data logger for harsh environments. This submersible stainless steel device withstands temperatures to 140°C at ±0.1°C

Temperature and Humidity Data Loggers

Temperature and Humidity data loggers are widely used in a variety of industrial, commercial, and laboratory applications. These devices are essential tools for ensuring the safety and accuracy of products and processes. They help to monitor and analyze environmental conditions, detect changes in temperature and humidity, and alert personnel when conditions become unsafe. They are also a key component in food production, as they help to monitor the temperature and humidity of food products to prevent spoilage and contamination.

Omega Engineering offers a wide selection of high-quality and expertly engineered temperature and humidity data loggers – including handheld rechargeable models, chart recorders, and submersible high temperature and pressure loggers. All of these models are designed for a variety of industries and application and offer accuracy, reliability, and ease-of-use.
Searching for your items
en-US
en
Save Configuration