text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Handheld Digital Thermometers

$197.69

Item# HH200A

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $197.69
10-24 $187.81
25-49 $183.85
50-99 $175.94
100-199 $171.99
200+ $168.04

In stock

Lead Time ( If not in Stock): 5 weeks

Handheld Digital Thermometers HH200A HH200A
HH200A Series is rated 5.0 out of 5 by 1.
  • y_2019, m_10, d_13, h_18
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HH200A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • High Accuracy (±0.25% rdg +0.2°C for Thermocouple Input Models)
  • Wide Ambient Operating Range: -30 to 50°C (-22 to 120°F)
  • Autoranging (0.1° Resolution Up to 1000°, 1° Above 1000°)
  • N & R Thermocouples
  • Water Resistant and Supplied Complete with Shock Resistant Holsters
  • OS36 Infrared Series Compatible
5 Year Warranty

Product info

Category
Thermocouple
Input Type
K, J, T, E, R, S, N
Minimum Temperature Measurement
Type J & K & E & T & N -200°C (-328°F), R & S -50°C (-58°F), OS Infrared -50°C (-58°F)
Maximum Temperature Measurement
Type J 1200°C (2192°F), K 1372°C (2502°F), E 1000°C (1832°F), T 400°C (752°F), R&S 1767°C (3212°F), N 1300°C (2372°F), OS Infra. 249°C (-580°F)
Input Connection Type
Miniature Connector
Display Type
3 1/2 digit LCD
Accuracy Value
±(0.25% rdg + 0.2°C)
Resolution
0.1 or 1°
Supply Power
9 V
Number of channels
1
Features
None

Product Specs

Description

The HH200A is a highly accurate, microprocessorbased handheld thermometer housed in a durable ABS plastic case and supplied with a shock-resistant rubber holster. Features include a bright LCD, open sensor detection, and low-battery warning. The rugged design of the HH200A thermometer permits use in a wide ambient operating range of -30 to 50°C (-22 to 122°F). The HH200A is programmable for thermocouple Types J, K, T, R, N, E, S and for OS36 (infrared) measurement. It is also °C/°F switchable, with 0.1° resolution up to 1000° and 1° resolution above 1000° (auto-ranging). This thermometer also measures temperature in Kelvins.

Rated 5 out of 5 by from Question Does anyone know if this can be calibrated? Thanks!
Date published: 2016-06-20
  • y_2019, m_10, d_13, h_18
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HH200A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 52ms
  • REVIEWS, PRODUCT

Does this unit have a temperature alarm feature?

Asked by: DaveL111111
Thank you for your inquiry. This model, HH200A does not have a temperature alarm feature.
Answered by: Application Engineer JB
Date published: 2019-07-11
  • y_2019, m_10, d_13, h_18CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HH200A, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
Product Number
Description
Price
 
Low-Cost Handheld DMMs
$3.25
0 In Stock
  • CE Icon CE

en-US
en
Save Configuration