text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Back To Top

Compression Load Cells

0.75" Diameter, Miniature Button Compression Load Cell

The LC302 series are compact with ±0.5% linearity and 1mv/V output in capacities from 25 lbf to 1,000 lbf. They are ideal for robotic and test bench applications.

View Specs
2" Diameter, Miniature Button Compression Load Cell

The LC305 series have a ±0.15% linearity and 2mv/V output in capacities from 20 lbf to 20,000 lbf. Ideal for prototype structures and industrial weighing.

View Specs
1" Diameter, Miniature Button Compression Load Cell

The LC304 series are compact with ±0.5% linearity and 2mv/V output in capacities from 100 lbf to 10,000 lbf. They are ideal for robotic and test bench applications.

View Specs
Top Hat Style, Miniature Compression Load Cell

The LC307 series have a ±0.75% linearity and 1.5mv/V output in capacities from 250 lbf to 100,000 lbf. They are designed to be mounted on smooth, flat surfaces.

View Specs

Searching for your items
en-US
en
Save Configuration