Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Pressure Transmitter

Series SBLTX Submersible Level Transmitter

SBTL2 and SBLTX Submersible Level Transmitters are manufactured for years of trouble free service in the harshest applications. Both measure the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 316 SS housing.

View Specs
Duct,Wall,Remote Mount Temp,Humidity,& Dewpoint Transmitters

The HX200 Series can be configured as either a dew point or relative humidity transmitter. Perfect for compressed air and dryer applications. Selectable 4-20mA or RS232 output.

View Specs
Series SBLT2 Submersible Level Transmitter

SBTL2 and SBLTX Submersible Level Transmitters are manufactured for years of trouble free service in the harshest applications. Both measure the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 316 SS housing.

View Specs
Optical Chilled Mirror Dew Point Transmitter

The RHCM-40 Series dew point transmitter is an optical chilled mirror high performance hygrometer designed to continuously measure the moisture content in gases.

View Specs
Integral Or Remote Mount Conductivity/Resistivity Transmitters

All CDTX-2850 units are NEMA 4X (IP65) rated and allow connections of up to 1000 ft. The two-wire 4 to 20 mA output has eight 4 to 20 mA ranges for each electrode.

View Specs
2-Wire Isolated pH/ORP Transmitter System

The microprocessor-based transmitter is loop-powered and fully isolated for high service reliability. The dual LCD displays two of four measured parameters simultaneously.

View Specs
2-Wire Isolated Dissolved Oxygen Transmitter

DOTX45 Series is a loop-powered transmitter and fully isolated for high service reliability. The transmitter includes devices to protect the system from power surges.

View Specs
Carbon Monoxide Transmitter

The TXCO-50 carbon monoxide transmitter provides a 4 to 20 mA signal it indicate CO levels from 0 to 50 ppm.

View Specs
Series PBLT2 Submersible Level Transmitter

PBLT2 and PBLTX Submersible Level TransmittersĀ are manufactured for years of trouble free service in the harshest applications. Both measure the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 316 SS housing. Perfect for wastewater and slurry applications with features to protect the unit from these demanding applications. Large diameter 316 SS diaphragm seal is non-clogging and damage resistant to floating solids.

View Specs
Series PBLTX Submersible Level Transmitter

PBLT2 and PBLTX Submersible Level TransmittersĀ are manufactured for years of trouble free service in the harshest applications. Both measure the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 316 SS housing. Perfect for wastewater and slurry applications with features to protect the unit from these demanding applications. Large diameter 316 SS diaphragm seal is non-clogging and damage resistant to floating solids.

View Specs
Vortex Shedding Flow Meter and Temperature Transmitter

FV101 Series vortex shedding flowmeters are ideal for cooling loop water/coolant solutions and have the option for an integrated temperature transmitter

View Specs
Two-Wire Ultrasonic Level Transmitter

The LVU2700 ultrasonic level transmitter provides continuous level measurement up to 32.8' with a 4 to 20 mA output and is configured via free software and a USB adaptor.

View Specs
0.25% Accuracy, NEMA 4X Float Level Transmitter

LVR500 level transmitters provide continuous level measurement with a 4 to 20 mA signal output

View Specs
G2-Series General Purpose Indicating Flow Meters & Transmitters

G2-Series GP Indicating Flow Meters & Transmitters are available with Rate & Total Indication only(Q9), Indication & Pulse output(P9), or Indication, Pulse & 4-20 mA outputs(42)

View Specs
Gas Turbine and Transmitter Systems with ATEX Enclosure

This high accuracy Gas Turbine system measures the volumetric flow of gas through a pipeline. Gas flowing through the meter turns the turbine rotor.

View Specs
Guided Wave Radar Level Transmitters

The LVRD10 Series guided wave radar transmitters provide continuous level measurement with a 4 to 20 mA signal output. Offered in single rod, coaxial, or weight&cable probes

View Specs
PVC Free Chlorine Transmitter

The flow-through FCLTX series 4-20mA transmitter indicates the free chlorine in water disinfection systems. Design allows simple field maintenance and 500V isolation.

View Specs

Searching for your items
en-US
en
Save Configuration