text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Back To Top

Pressure Transmitter

G2-Series General Purpose Indicating Flow Meters & Transmitters

G2-Series GP Indicating Flow Meters & Transmitters are available with Rate & Total Indication only(Q9), Indication & Pulse output(P9), or Indication, Pulse & 4-20 mA outputs(42)

View Specs
ZW-REC Wireless receiver/webserver for UW, ZW and XW transmitters

The ZW-REC connects to up to 255 wireless transmitters. View your data on the built in webpage. No PC required. OEG Compatible. Supports all XW, ZW and most UW transmitters

View Specs
Guided Wave Radar Level Transmitters

The LVRD10 Series guided wave radar transmitters provide continuous level measurement with a 4 to 20 mA signal output. Offered in single rod, coaxial, or weight&cable probes

View Specs
Gas Turbine and Transmitter Systems with ATEX Enclosure

This high accuracy Gas Turbine system measures the volumetric flow of gas through a pipeline. Gas flowing through the meter turns the turbine rotor.

View Specs
Flowline Radar Level Transmitter with NPT connection

The general purpose 1 1/2" NPT 3" Horn Antenna pulse radar transmitter provides continuous level measurement up to 98.4’ (30m) with a 4-20 mA analog output.

View Specs
Intrinsically Safe Radar Level Transmitter w/NPT Connection

The intrinsically safe 1 1/2", 3" Horn Antenna radar transmitter provides continuous level measurement up to 98.4’ (30m) with a 4-20 mA analog and HART digital signal output.

View Specs
Flowline Flange Mount Radar Level Transmitter (up to 65.6ft)

The general purpose 3" ANSI Flanged pulse radar transmitter provides continuous level measurement up to 65.6’ (20m) with a 4-20 mA analog output.

View Specs
Intrinsically Safe, Flanged Mounted  Radar Level Transmitter

The intrinsically safe 3" ANSI Flanged pulse radar transmitter provides continuous level measurement up to 65.6’ (20m) with a 4-20 mA analog and HART digital signal output

View Specs
Radar Level Transmitter

The LVRD500 Series is designed for applications requiring non-contact liquid level measurement.

View Specs
PVC Free Chlorine Transmitter

The flow-through FCLTX series 4-20mA transmitter indicates the free chlorine in water disinfection systems. Design allows simple field maintenance and 500V isolation.

View Specs

Searching for your items
en-US
en
Save Configuration