text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Back To Top

Thermocouple Probe

Quick Disconnect Handheld Thermocouple Surface Probes

Interchangeable utility handle thermocouple probes with options including hypodermic, penetration, reduced-tip, air probe, ceramic, and general purpose tips.

View Specs
Thin Leaf-Type Thermocouple Handle Probes for Flat Surfaces

Thermocouple handle probes with flat leaf-type tips ideal for measuring the temperature of flat surfaces or layered objects like plywood, paper, and laminates up to 300°C.

View Specs
Roller Thermocouple Handle Probes for Moving or Rotating Surfaces

Thermocouple handle probes with roller bearings and a spring-loaded thermocouple band for measuring the temperature of moving and/or rotating surfaces up to 205°C.

View Specs
Temperature Reference Probes for Thermocouple Calibration

Temperature Reference Probes for use in Reference Chambers are available for all standard calibrations with 12", 24", or 36" leads.

View Specs

Searching for your items
en-US
en
Save Configuration