Added to Your Shopping Cart
OM-CP-HITEMP140-FR A high temperature data logger with ultra-fast response time to record temperature during rapidly changing thermal processes.
Added to Your Shopping Cart
The Omega OM-CP-XTCTemp2000 Series is a multi-channel thermocouple datalogger with LCD display. Display and log up to 8 channels simultaneously.
Added to Your Shopping Cart
The OM-CP-RHTEMP101A offers a 10 year battery life, a 1 second reading rate, multiple start/stop functions, high speed download capability, 500,000 reading storage capacity,
Added to Your Shopping Cart
The OM-CP-RFTCTEMP2000A is a wireless thermocouple based data logger with digital display. Ideal for monitoring perishable goods, vaccine storage, and chemicals.
Added to Your Shopping Cart
Temperature and Humidity data logger carries FM approvals and records up to 32.8K readings. Features a rugged compact design for hostile environments or hard to reach places.
Added to Your Shopping Cart
The OM-CP-XTHERMOVAULT Series is a multi channel temperature datalogger that can withstand high temperatures up to 662 °F for 25 minutes when properly sealed.
Added to Your Shopping Cart
The OM-CP-QUADTEMP-A series are 4-channel, standalone, thermocouple based temperature data loggers. 500,000 readings per channel.
Added to Your Shopping Cart
4-Channel Handheld Data Logger Thermometer
Added to Your Shopping Cart
Connect the Humidity and Temperature sensor directly to the PC and use the free software to record you data. Use it as a hand held sensor or mount to a wall or duct.
Added to Your Shopping Cart
2 channel handheld thermocouple type k thermometer datalogger with 0.1 resolution, USB RS232 outputs with software included. Datalogging capacity of 16,000 records.
Added to Your Shopping Cart
Cryogenic digital thermometer and datalogger provides 8 RTD inputs to measure from 1.4 to 800 K for difficult sensing applications such as vacuum and magnetic fields.
Added to Your Shopping Cart
OM-CP-AVS140-Series are complete systems used to perform autoclave validations. Featuring NIST traceable loggers and FDA 21 CFR part 11 secure software.
Added to Your Shopping Cart
The OM-CP-PRTEMP140 is a pressure data logger for use in autoclave validation and mapping. Withstands temperatures up to 140°C (284°F) and is completely submersible (IP68).
Added to Your Shopping Cart
The OM-CP-THERMOVAULT is a thermally insulated, battery powered, stand-alone, datalogger used for thermal profiling of events. For recording temperature inside an oven.
Added to Your Shopping Cart
OM-CP-HITEMP140-PT Series are submersible, temperature data loggers with a 559 mm (22') flexible stainless steel probe for measuring extended temps to 260°C (500°F).
Added to Your Shopping Cart
2 channel handheld thermocouple thermometer datalogger with type K and J thermocouples. 0.1 resolution and dual input display with USB output.
Added to Your Shopping Cart
The OM-CP-LYOTEMP data logger is designed for use in ultra-low operating temperatures for processes such as lyophilization. Operating range of -60 to 75°C (-76 to 167°F).
Added to Your Shopping Cart
The OM-CP-HITEMP140X2-TD series of dual channel data loggers feature a flexible probe plus a rigid ambient probe with fast response for the harshest environments.