Call us at 1-888-826-6342
This Standalone data logger measures and stores 16,378 temperature readings over a -35 to 80°C (-31 to 176°F) range. The high contrast LCD displays a variety of information.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
Internal
|
~16k
|
LCD
|
Battery
|
USB
|
10 sec
|
IP67
|
OM-EL-USB-LITE - Low-cost temperature data logger that stores 4080 temperature readings over -10 to 50°C (14 to 122°F). Fixed 30-minute sample rate & 1 month battery life.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
Internal
|
~4K
|
Battery
|
USB
|
30 min
|
Pack of 5
|
Measures and stores temperature readings over a -20 to 60°C (-4 to 140°F) temperature range. 316 SS case is corrosion, impact and water resistant to NEMA 4X (IP67) standards
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
Internal
|
~33K
|
Battery (Rechargeable)
|
USB
|
1 sec
|
IP67, SS case
|
The OM-NOMAD-340 portable temperature datalogger features a waterproof housing and a backlit LCD display for easy viewing of temperature data as well as setup parameters.
Product Number | Number of Inputs | Measurement Type | Input Type | Data Points (Records) / Channel | Max Sampling Rate | Accuracy Rating | Display Type | Form Factor | Certificate | Power Supply Option | Communication | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
1
|
Temperature
|
Ambient Temperature
|
64000
|
1 sec
|
Good
|
LCD Display
|
Handheld/Wall Mount
|
Not Applicable
|
Battery
|
Serial
|
Not Applicable
|
|
1
|
Temperature
|
Ambient Temperature
|
64000
|
1 sec
|
Good
|
LCD Display
|
Handheld/Wall Mount
|
Not Applicable
|
Battery
|
Serial
|
Kit Package of Logger, Cable and Software
|
OM-21A single use PDF data loggers are ideal for monitoring the temperature in transport, storage, and testing processes. Plug and Play to any USB for PDF report. FDA 21 CFR
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
Internal
|
~10K
|
Battery
|
USB
|
10 sec
|
Single Use, Programmable Sampling Rate, FDA
|
|
Temperature
|
1
|
Internal
|
~10K
|
Battery
|
USB
|
10 min
|
Single Use, FDA
|
|
Temperature
|
1
|
Internal
|
~10K
|
Battery
|
USB
|
1 min
|
Single Use, FDA
|
OM-CP-HITEMP140-M12 is a rugged and versatile high temperature data logger. Compatible with a wide variety of M12 RTD probes and capable of measuring up to 850°C (1562°F).
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
RTD
|
~45K
|
Battery
|
USB
|
0.25 sec
|
RTD Probe with M12 Connector
|
OM-EL-DATAPAD allows users of compatible OM-EL-USB Series data loggers to configure their units and download data and view logging results locally enabling continual logging.
Product Number | Number of Inputs | Measurement Type | Input Type | Form Factor | Additional Features |
---|---|---|---|---|---|
|
Not Applicable
|
Temperature
|
Not Applicable
|
Benchtop
|
Data Collector/Pad for the OM-EL-USB Series Data Loggers (Move to Accessory)
|
The OM-CP-IRTC101A is a battery powered, infrared thermocouple based temperature data logger providing instantaneous, non-contact temperature measurements.
Product Number | Number of Inputs | Measurement Type | Input Type | Data Points (Records) / Channel | Max Sampling Rate | Accuracy Rating | Display Type | Form Factor | Certificate | Power Supply Option | Communication | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
1
|
Temperature
|
K Thermocouple (Infrared)
|
500000
|
1 sec
|
Good
|
LED Light
|
Desktop
|
NIST
|
Battery
|
USB
|
Not Applicable
|
The OM-CP-TCTEMP1000 is a rugged, waterproof, battery powered, thermocouple based temperature recorder that records 16,383 measurements per channel. Click here for more info
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate |
---|---|---|---|---|---|---|---|
|
Temperature
|
2
|
Ambient Temperature, TC
|
~16k
|
Battery
|
USB
|
2 sec
|
Temperature and Humidity data logger carries FM approvals and records up to 32.8K readings. Features a rugged compact design for hostile environments or hard to reach places.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature, Humidity
|
2
|
Internal
|
~33K
|
None
|
Battery
|
Docking Station to USB (Sold Seperately)
|
4Hz
|
SGS, FM, Intrinsically Safe
|
The OM-CP-RFTCTEMP2000A is a wireless thermocouple based data logger with digital display. Ideal for monitoring perishable goods, vaccine storage, and chemicals.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
Thermocouple
|
16128
|
LCD Display
|
Battery
|
Wireless 2.4GHz IEEE802.15.4
|
1 sec
|
Not Applicable
|
The OM-CP-XTHERMOVAULT Series is a multi channel temperature datalogger that can withstand high temperatures up to 662 °F for 25 minutes when properly sealed.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
8
|
Thermocouple (J, K, T, E, R, S, B, N)
|
Up to 2M
|
None
|
Battery
|
USB
|
4 Hz
|
|
Temperature
|
4
|
Thermocouple (J, K, T, E, R, S, B, N)
|
Up to 2M
|
None
|
Battery
|
USB
|
4 Hz
|
The OM-CP-CRYO-TEMP records ultra low temperatures to -86°C (-122ºF), used for monitoring blood plasma, vaccines, pharmaceuticals, frozen foods and shipping containers.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
Thermistor
|
~33K
|
Battery
|
USB
|
5 sec
|
Ultra Low Operating Temperature
|
2 channel handheld thermocouple type k thermometer datalogger with 0.1 resolution, USB RS232 outputs with software included. Datalogging capacity of 16,000 records.
Product Number | Measurement Type | Input Type | Maximum Samples | Display | Power | Data Interface | Additional Feature |
---|---|---|---|---|---|---|---|
|
Temperature
|
K
|
~16k
|
3 1/2 digit LCD
|
9 V
|
USB, RS232
|
MIN/MAX/HOLD Functions , Auto Power-Off
|
2 channel handheld K and J type thermocouple thermometer with wireless or USB datalogging connections. 0.1 resolution, 1 second sample rate and dual reading display.
Product Number | Measurement Type | Input Type | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|
|
Temperature
|
K, J
|
5-Digit LCD
|
6 V ( 4 AAA)
|
USB
|
1 sec
|
MIN/MAX/REL/AVG/HOLD, Auto power off, Hi-Lo Limit alarm
|
|
Temperature
|
K, J
|
5-Digit LCD
|
6 V ( 4 AAA)
|
Wireless communication
|
1 sec
|
MIN/MAX/REL/AVG/HOLD, Auto power off, Hi-Lo Limit alarm
|
IEC751 Class A accuracy and 0.01 resolution RTD datalogging thermometer with PT100 4 wire probe included. Datalogs up to 16,000 records and has a USB output.
Product Number | Measurement Type | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
Pt100 RTD
|
~16k
|
5-Digit LCD
|
9 V
|
USB, RS232
|
0.5 sec
|
MIN/MAX/HOLD Functions , Auto Power-Off
|
The Omega OM-CP-XTCTemp2000 Series is a multi-channel thermocouple datalogger with LCD display. Display and log up to 8 channels simultaneously.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
4
|
Temperature
|
TC
|
Up to 2M
|
LCD
|
Battery, AC Power Adapter
|
USB
|
4 Hz
|
Calibration Certificate
|
|
8
|
Temperature
|
TC
|
Up to 2M
|
LCD
|
Battery, AC Power Adapter
|
USB
|
4 Hz
|
Calibration Certificate
|
The OM-62 USB temperature/relative humidity data logger is a low cost, easy-to-use, versatile device which can be used for a wide range of logging applications.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate |
---|---|---|---|---|---|---|---|
|
Temperature, Humidity, Dewpoint
|
2
|
Internal
|
~22K
|
Battery
|
USB
|
1 sec
|
|
Temperature
|
1
|
Internal
|
~45K
|
Battery
|
USB
|
1 sec
|
Fully assembled OM-CP-ETR101A-KIT includes a data logger, Type K thermocouple sensor, waterproof NEMA 4 (IP65) outdoor enclosure, USB interface cable, and software.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
2
|
TC (K)
|
~500K
|
Battery
|
USB
|
1 sec
|
Waterproof NEMA 4 (IP65) Enclosure
|
The OM-DVT4 records and instantly displays trends for 4 temperatures using one internal sensor and three external probes. Featuring numerical and graphical display modes.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
4
|
3 External Probes
|
~22K
|
LCD
|
Battery
|
USB
|
1 sec
|