Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1.16" Dial Bimetal Thermometer with Handheld and NPT options

DialTemp™, Bi-Metal Stem Thermometers Models Q-(*) and QP-(*), 1.16" Head

$66.28

Item# Q-0-200F-21/2-1/4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $66.28
5-9 $62.97
10-24 $61.64
25-49 $58.99
50-99 $57.66
100+ $56.34

In stock

Lead Time (If not in stock): 5 weeks
DialTemp™, Bi-Metal Stem Thermometers Models Q-(*) and QP-(*), 1.16" Head Q-0-200F-21/2-1/4 Q-0-200F-21/2-1/4
  • Applications
  • General Testing
  • Air Conditioning
  • Refrigeration

Q-0-200F-21/2-1/4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Range
Dual Range
Connection Type
Resolution/Division
Stem Length
Series
Dial Diameter
Accuracy Value
Stem Dia


  • Measurement Units °F/°C
Used by inspectors, technicians, maintenance and service men for general testing and checking of refrigeration, hot asphalt, dairy and food products, air conditioning systems, stack temperatures and hundreds of other uses where a quick temperature indication is needed.

Made entirely of corrosion resistant Stainless Steel (except optically clear crystal and aluminum dial). Brightly polished head, bezel and stem for sanitation and easy cleaning.

Ranges and °Divisions
Fahrenheit
RangeDiv.
*25-125°F
-40-160°F
0-200°F
0-250°F
50-300°F
50-500°F
150-750°F10°
200-1000°F10°
Celsius
RangeDiv.
-40-70°C
0-100°C
-10-110°C
0-150°C
0-300°C
50-400°C
Dual
RangeDiv.
0-200°F/
-10-90°C

50-500°F/
10-260°C

200-1000°F/
100-500°C

10°
*Minimum Stem Length 4'

To order Q, specify:
1. Model
2. Range
3. Stem Length
4. Mounting

To order QP, specify:
1. Model
2. Range
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration