Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $401.40 |
5-9 | $381.33 |
10-24 | $373.30 |
25-49 | $357.25 |
50-99 | $349.22 |
100+ | $341.19 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Fahrenheit | Celsius | Dual | |||
---|---|---|---|---|---|
Range | Div. | Range | Div. | Range | Div. |
-40 to 160°F | 2° | -40 to 70°C | 1° | -40 to 160°F -40 to 70°C | 2° 1° |
25 to 125°F** | 1° | 0 to 50°C** | 1° | ||
0 to 200°F | 2° | 0 to 100°C | 2° | 25 to 125°F** -5 to 50°C | 1° 1° |
0 to 250°F | 2° | -20 to 120°C | 1° | ||
50 to 300°F | 2° | 0 to 150°C | 1° | 0 to 200°F -10 to 90°C | 2° 1° |
50 to 500°F | 5° | 0 to 250°C | 5° | ||
150 to 750°F | 10° | 50 to 400°C | 5° | 0 to 250°F -20 to 120°C | 2° 2° |
** 4' minimum stem length. | |||||
50 to 300°F 10 to 150°C | 2° 2° | ||||
50 to 500°F 10 to 260°C | 5° 5° | ||||
150 to 750°F 70 to 400°C | 10° 5° |