Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3" and 5" Dial Bimetal Thermometer with NPT options

DialTemp™, Bi-Metal Stem Thermometers

$205.65

Item# V--10-110C-4-3/4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $205.65
5-9 $195.37
10-24 $191.25
25-49 $183.03
50-99 $178.92
100+ $174.80

In stock

Lead Time (If not in stock): 5 weeks
DialTemp™, Bi-Metal Stem Thermometers V--10-110C-4-3/4 V--10-110C-4-3/4
  • Made Entirely of Stainless Steel
  • Hermetically Sealed
  • Model X and XR: 3 Inch O.D. Head
  • Model V and VR: 5 Inch O.D. Head

V--10-110C-4-3/4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Dial Diameter
Process Temperature Range
Dual Range
Connection Type
Resolution/Division
Stem Length
Series
Accuracy Value
Stem Dia


Thermometers of this design are well adapted to installation on top of tanks, boilers, in high locations or other areas where it would be difficult to read a standard angle-form instrument.

Stems are 1/4' in diameter. Stem lengths up to 36' can be supplied.

Normally supplied with the stem at the BOTTOM (6 o’clock) position, on special order, these thermometers can be set with the stem protruding at the LEFT (9 o’clock), TOP (12 o’clock) or RIGHT (3 o’clock) positions. If not specified, the standard BOTTOM (6 o’clock) position will be supplied.

X, XR, V and VR
Ranges and °Divisions

Fahrenheit
RangeDiv.
-100-100°F
-80-120°F
-40-160°F
-20-120°F
*0-100°F
0-140°F
*25-125°F
0-150°F
0-200°F
0-220°F
0-250°F
0-300°F
20-240°F
-50-300°F
50-300°F
50-400°F
50-500°F
50-550°F
50-750°F10°
100-800°F10°
150-750°F10°
200-1000°F10°
**250-600°F10°
-100-200°F10°
-70-150°F10°
†200-300°F10°
†300-400°F10°
Celsius
RangeDiv.
-50-200°F
-50-100°C
-50-50°C
-40-70°C
-40-160°C
*-30-30°C
-20-120°C
-10-110°C
*0-50°C1/2°
0-100°C
0-150°C
0-200°C
0-300°C
0-400°C
100-500°C
-80-220°C
†-20-220°C
†*0-30°C
*0-60°C
0-250°C
†50-450°C
100-550°C
Dual Range °F / °C
RangeDiv.RangeDiv.
-50-210°F-50-100°C
-100-100°F-70-40°C
*25-125°F-5-50°C
-40-160°F-40-70°C
0-200°F-10-90°C
0-250°F-20-120°C
50-300°F10-150°C
50-500°F10-260°C
50-550°F10-290°C
150-750°F10°70-400°C
200-1000°F10°100-500°C
0-150°F10°–20-70°C
20-240°F10°-10-115°C
50-400°F10°10-200°C
**200-1000°F10°100-550°C
* Minimum Stem Length - 4'
**Range available in X and XR Models only
†Range available in V and VR Models only
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration