Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $10.02 |
5-9 | $9.52 |
10-24 | $9.32 |
25-49 | $8.92 |
50-99 | $8.72 |
100+ | $8.52 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | Range | Length in(mm) | Div. |
Red Organic Safety, White Back, Partial Immersion Calibrated at 76 mm | |||
GT-736570 | -20 to 110°C | 12 (305) | 1° |
GT-736580 | -20 to 150°C | 12 (305) | 1° |
GT-737000 | 0 to 230°F | 12 (305) | 2° |
GT-736780 | -10 to 110°C 0 to 230°F | 12 (305) | 1° |
Red Organic Safety, White Back, Total Immersion | |||
GT-736590 | -20 to 110°C | 12 (305) | 1° |
GT-736600 | -20 to 150°C | 12 (305) | 1° |
GT-737680 | -20 to 110°C 0 to 230°F | 12 (305) | 1° |
Low Range Red Organic Safety, White Back, Total Immersion | |||
GT-736620 | -50 to 50°C | 12 (305) | 1° |
Student Red Organic Safety, Partial Immersion Calibrated at 76 mm | |||
GT-736630 | -10 to 110°C | 6 (150) | 1° |
GT-738640 | -10 to 110°C 0 to 230°F | 6 (150) | 1° |