The IR-USB infrared temperature sensor provides a reliable and economical method for most noncontact temperature monitoring applications. Each unit is factory calibrated to provide excellent sensitivity, fast response, and stability. The unit features a IR sensor/signal conditioner installation with a direct USB connection. The free user software converts your PC into a temperature meter, chart recorder or data logger. A mounting kit is also available that allows for wall or duct mounting.
SPECIFICATIONS PC Interface: USB USB Cable: Integral to sensor, 2 m (6') shielded Type A plug Software (Included): Requires Windows® 2000, XP, Vista or Windows 7 operating system Temperature Range: -18 to 538°C (0 to 1000°F) Accuracy @ 22°C (72°F) Ambient Temperature and Emissivity of 0.95 or Greater: ±2% rdg or 2.2°C (4°F), whichever is greater Optical Field of View: 6:1 (distance/spot size) Repeatability: ±1% rdg Spectral Response: 5 to 14 microns Response Time: 100 ms (0 to 63% of final value) Emissivity Range: 0.1 to 1.00, adjustable
Operating Temperature Sensor Head: 0 to 70°C (32 to 158°F) Sensor Head (-HT Model): 0 to 85°C (32 to 185°F) Sensor Head with OS100-WC(Water Cooling Jacket): 0 to 200°C (32 to 392°F) Operating Relative Humidity: Less than 95% RH, non-condensing Water Flow Rate (OS100-WC): 0.25 GPM, room temperature Thermal Shock: ˜30 minutes for 25°C (77°F) abrupt ambient temperature change Warm-Up Period: 3 minutes Air Flow Rate (OS100-AP): 1 CFM (0.5 L/s) (1 x 2.5")
Hi,
We've bought the IR-USB sensor. Do you have the SDK/Protocol & Sample Code which can interface to the PC?
Thanks.
Asked by: Michael Sit
Thank you for your interest in our product.
We do not have an API or sample code, just the protocol for the serial commands.
Please see the attached link
ftp://ftp.omega.com/public/DASGroup/products/IR-USB/IR_USB%20Command%20Reference.pdf