Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fixed Infrared Temperature Sensor With RS485 MODBUS® RTU Interface and a broad selection of Field of Views

Item# OS801-C4

Fixed Infrared Temperature Sensor With RS485 MODBUS® RTU Interface and a broad selection of Field of Views OS801-C4 OS801-C4
  • Wide Temperature Range from -20 to 500°C (-4 to 932ºF)
  • Built-In RS485 MODBUS RTU Interface
  • Configurable Emissivity Setting and Signal Processing
  • Max, Min Average and Instantaneous Readings Peak or Valley Hold Reflected Energy Compensation


  • Housing Material Stainless Steel
  • Form Factor Fixed Mount
  • Emissivity 0.20 to 1.00
  • Maximum Ambient Humidity 35 to 95% non-condensing
  • Maximum Ambient Temperature 45°C (113°F)
  • Minimum Ambient Humidity 35%
  • Repeatability ±0.5% of reading or ±0.5°C whichever is greater
  • Measurement Type Temperature
  • Sensor Diameter 18 mm
  • Measurement Units RH
  • Sensor Length 103 mm
  • Thread Size M16 x 1 mm pitch

This product is no longer available and has been superseded by the OS-MINUHUB series.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Fixed bracket for compact sensors
$20.74
3 In Stock
Adjustable mounting bracket (2-axis)
$50.75
0 In Stock
Laser sighting tool for compact sensors
$456.83
0 In Stock
Air purge collar for compact 15:1, 30:1 and close-focus sensors
$96.23
0 In Stock
Air purge collar for compact 2:1 sensors
$85.16
0 In Stock
Power/output cable, 30 m (100')
$152.03
0 In Stock
en-US
en
Save Configuration