Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Built-in Air Purge IR Sensor with Thermocouple Output

Compact Infrared Sensor and Air Purge Head

Item# OS36-2-E-240F

Compact Infrared Sensor and Air Purge Head OS36-2-E-240F OS36-2-E-240F
  • Please refer to the OS36AP-Series for replacement options


  • Form Factor Compact
  • Maximum Ambient Temperature 85°C (185°F)
  • Measurement Type Temperature
  • Sensor Diameter 1.27 cm (0.5 in)
  • Measurement Units °C
  • Sensor Length 6.22 cm (2.45 in)
The small size and built-in features of the OS36-2 Series make it a convenient device for a wide variety of infrared monitoring tasks. The narrow 35° field of view and very small aperture allow for small target measurements to 4 mm (0.16"). The OS36-2 threaded head securely mounts through a bulkhead or threads into a tapped hole. The internal air purge passages provide a convenient and highly efficient method of maintaining optical cleanliness in harsh environments.


Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration